Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   MCB/RCBO distribution boards
BF17-116 Product picture Schneider Electric

BF17-116

BF17-116 Product picture Schneider Electric
BF17-116

Acti 9/Multi9 - TP MCB/RCBO - 125A - 16 way with 125A main switch space DB

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Acti 9 HK enclosures
    product or component type
    Empty enclosure
    device application
    Low voltage electrical distribution
    door type
    Plain
    provided equipment
    enclosure
    DIN rail
    neutral bar
    earthing bar
    Complementary
    protection device type
    Residual current circuit breaker (RCCB) 3P outgoer
    Residual current circuit breaker with overcurrent protection (RCBO) 3P outgoer
    Switch-disconnector 3P main incomer
    [In] rated current
    125 A (maximum)
    [Ue] rated operational voltage
    415 V
    network frequency
    50/60 Hz
    total number of 18 mm modules
    48
    connections - terminals
    Screw connection (neutral in) 1…200 mm² solid or flexible
    Screw connection (earth in) 1…70 mm² solid or flexible
    Screw connection (neutral and earth out) 1…16 mm² solid or flexible
    type of rail
    DIN
    enclosure mounting
    Surface
    number of ways
    16 ways (outgoer) - 3P