Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ZENcelo
E8431PR1_WE Product picture Schneider Electric

E8431PR1_WE

Green premium brand logo
E8431PR1_WE Product picture Schneider Electric
E8431PR1_WE
Green premium brand logo

ZENcelo -10A Full-Flat Bell Switch-white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    ZENcelo
    product or component type
    Switch
    load type
    Inductive
    Resistive
    Incandescent lamp
    Fluorescent lamp
    colour tint
    White
    cover frame colour tint
    White
    Complementary
    device mounting
    Surface
    Flush
    switch function
    Bell push switch
    rated current
    10 A at 250 V AC 50/60 Hz
    local signalling
    Mechanical indicator (amber)
    number of gangs
    1 gang
    material
    Polycarbonate + GF 20 %: grid plate
    Polycarbonate: base
    Polycarbonate: cover
    Polycarbonate: surround
    connections - terminals
    Brass rod terminals
    width
    87 mm
    height
    87 mm
    depth
    31 mm
    Environment
    ambient air temperature for operation
    -5…35 °C
    relative humidity
    0…95 %
    environmental characteristic
    No UV resistant
    operating altitude
    2000 m
    standards
    MS IEC 60669-1
    SS 227-1
    EN 60669-1
    GB 16915.1
    IEC 60669-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
  • View more
    View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    E8431PR1_WE : E8431PR1_WE_ROHS_CHINA_DECLARATION
    Description
    E8431PR1_WE_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 12/5/20
    Description
    E8431PR1_WE_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    E8431PR1_WE : E8431PR1_WE_ROHS_DECLARATION
    Description
    E8431PR1_WE_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 12/5/20
    Description
    E8431PR1_WE_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    16AX/20A 1G 1W FULL-FLAT SW (Version 2.0)
    Description
    16AX/20A 1G 1W FULL-FLAT SW
    prp.document.label.format pdf
    Size 129.5 KB
    Date 6/15/18
    Description
    16AX/20A 1G 1W FULL-FLAT SW
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    E8431PR1_WE : E8431PR1_WE_REACH_DECLARATION
    Description
    E8431PR1_WE_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 12/5/20
    Description
    E8431PR1_WE_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.