Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ZENcelo
E84T727V_WE Product picture Schneider Electric

E84T727V_WE

Green premium brand logo
E84T727V_WE Product picture Schneider Electric
E84T727V_WE
Green premium brand logo

Universal Shaver Unit, Vertical, White

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    ZENcelo
    product or component type
    Shaver socket
    installation direction
    Vertical
    input voltage
    240 V AC 50 Hz
    output voltage
    115 V AC 50 Hz
    240 V AC 50 Hz
    material
    Polycarbonate: base
    Polycarbonate: grid plate
    Polycarbonate: surround
    colour tint
    White
    Complementary
    device mounting
    Flush
    Surface
    cable cross section
    1…2.5 mm²
    rated operational power in VA
    20 VA
    connections - terminals
    Pillar terminal without pressure plate
    electrical insulation class
    Class B
    width
    147 mm
    height
    87 mm
    depth
    49.3 mm
    Environment
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    No UV resistant
    operating altitude
    <= 2000 m
    IP degree of protection
    IP21
    standards
    IEC 61558-1
    Packing Units
    Package 1 Weight
    523.160 g
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    E84T727V_WE : Universal Shaver Unit, Vertical, White
    Description
    Universal Shaver Unit, Vertical, White
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/25/20
    Description
    Universal Shaver Unit, Vertical, White
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    E84T727V_WE : Universal Shaver Unit, Vertical, White
    Description
    Universal Shaver Unit, Vertical, White
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/25/20
    Description
    Universal Shaver Unit, Vertical, White
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    16AX/20A 1G 1W FULL-FLAT SW (Version 2.0)
    Description
    16AX/20A 1G 1W FULL-FLAT SW
    prp.document.label.format pdf
    Size 129.5 KB
    Date 6/15/18
    Description
    16AX/20A 1G 1W FULL-FLAT SW
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    E84T727V_WE : E84T727V_WE_REACH_DECLARATION
    Description
    E84T727V_WE_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/25/20
    Description
    E84T727V_WE_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.