Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Easy9 RCBO
EZ9D76832 Product picture Schneider Electric

EZ9D76832

EZ9D76832 Product picture Schneider Electric
EZ9D76832

Easy9 RCBO - 1P + Ns - 32A - C curve - A type - 6000 A - 30 mA

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Easy9
    product or component type
    Residual current breaker with overcurrent protection (RCBO)
    device short name
    Easy9 RCBO
    Poles
    1P + Ns
    neutral position
    Left
    [In] rated current
    32 A
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    earth-leakage sensitivity
    30 mA
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Type A
    breaking capacity
    6000 A Icn at 240 V AC 50 Hz conforming to IEC 61009-1
    Complementary
    device application
    Distribution
    device location in system
    Outgoer
    network frequency
    50 Hz
    [Ue] rated operational voltage
    240 V AC 50 Hz
    contact position indicator
    Yes
    control type
    Toggle
    mounting support
    DIN rail
    9 mm pitches
    2
    height
    110 mm
    width
    18 mm
    depth
    72 mm
    net weight
    0.180 kg
    mechanical durability
    4000 cycles
    electrical durability
    10000 cycles 240 V AC 50 Hz
    connections - terminals
    Tunnel type terminal (L in) 1…25 mm² rigid
    Tunnel type terminal (L and N out) 1…16 mm² rigid
    Tunnel type terminal (L in) 1…16 mm² flexible
    Tunnel type terminal (L and N out) 1…10 mm² flexible
    tightening torque
    2 N.m top or bottom
    earth-leakage protection
    Integrated
    Environment
    standards
    IEC 61009-1
    IEC 61009-2-2
    IP degree of protection
    IP20
    IP40 (modular enclosure)
    overvoltage category
    IV
    tropicalisation
    2 conforming to IEC 60068-2-30
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -15…60 °C
    ambient air temperature for storage
    -40…85 °C
    Packing Units
    Package 1 Weight