Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Easy9 MCB
EZ9F26120 Product picture Schneider Electric

EZ9F26120

Green premium brand logo
EZ9F26120 Product picture Schneider Electric
EZ9F26120
Green premium brand logo

Miniature circuit breaker, Easy9, 1P, 20 A, B curve, 6000 A

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Easy9
    device application
    Distribution
    product or component type
    Miniature circuit-breaker
    device short name
    Easy9 MCB
    Poles
    1P
    number of protected poles
    1
    [In] rated current
    20 A
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    B
    breaking capacity
    6000 A Icn at 230 V AC 50/60 Hz conforming to IEC 60898-1
    suitability for isolation
    Yes conforming to IEC 60898-1
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    230 V AC 50/60 Hz
    magnetic tripping limit
    3...5 x In
    [Ics] rated service breaking capacity
    6 kA 100 % x Icn at 230 V AC 50/60 Hz conforming to IEC 60898-1
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz conforming to IEC 60898-1
    [Uimp] rated impulse withstand voltage
    4 kV conforming to IEC 60898-1
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    Without
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    2
    height
    81 mm
    width
    18 mm
    depth
    66.5 mm
    colour
    Grey (RAL 7035)
    mechanical durability
    10000 cycles
    electrical durability
    4000 cycles
    connections - terminals
    Tunnel type terminal (top or bottom) 1…25 mm² rigid
    Tunnel type terminal (top or bottom) 1…16 mm² flexible
    tightening torque
    2 N.m top or bottom
    Environment
    standards
    IEC 60898-1
    product certifications
    VDE
    CE
    IP degree of protection
    IP20 conforming to IEC 60529
    pollution degree
    2
    tropicalisation
    2
    relative humidity