Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   TeSys GS
GS2JB3 Product picture Schneider Electric

GS2JB3

GS2JB3 Product picture Schneider Electric
GS2JB3

TeSys GS - switch-disconnector-fuse - 3 P - 100A - BS A4

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys GS
    device short name
    GS2J
    product or component type
    Switch-disconnector-fuse
    poles description
    3P
    protected poles description
    3t
    contacts type and composition
    3 NO
    [Ith] conventional free air thermal current
    100 A (at 40 °C)
    [Ie] rated operational current
    100 A at 440 V 2 poles in series per phase DC-23A
    100 A at 440 V 2 poles in series per phase DC-23B
    100 A at 690 V poles not juxtaposed AC-23A
    100 A at 690 V poles not juxtaposed AC-23B
    100 A at 400 V AC-23A
    100 A at 400 V AC-23B
    100 A at 500 V AC-23A
    100 A at 500 V AC-23B
    fuse type
    BS
    fuse size
    A4
    network type
    DC
    AC
    network frequency
    50/60 Hz
    Complementary
    type of operating handle
    External frontal
    External right side
    mounting support
    Plate
    [Ui] rated insulation voltage
    750 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    rated operational power in W
    51 kW at 400 V
    63 kW at 500 V
    90 kW at 690 V
    making capacity
    1000 A at 400 V AC-23B
    [Icm] rated short-circuit making capacity
    80 kA at 400 V with protection by gG fuses
    breaking capacity
    800 A at 400 V (AC-23B)
    short-circuit withstand
    20 kA
    mechanical durability
    10000 cycles
    electrical durability
    1500 cycles AC-23A
    1500 cycles AC-23B
    300 cycles AC-23A
    300 cycles AC-23B
    connections - terminals
    Power circuit: bars20 mm²
    Power circuit: lugs-ring terminals25…95 mm²
    tightening torque
    Power circuit: 12 N.m
    Environment
    standards
    IEC 60947-3
    product certifications
    CE
    IP degree of protection
    IP20 conforming to IEC 60529 (with terminal cover)
    ambient air temperature for operation
    -20…70 °C
    ambient air temperature for storage
    -40…80 °C
    fire resistance
    850 °C fuse cover conforming to IEC 60695-2-1
    960 °C body conforming to IEC 60695-2-1
    height
    162 mm
    width
    148 mm
    depth
    116 mm
    net weight
    1.5 kg
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French5
    • Russian4
    • Spanish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B5 Switch-disconnector fuses TeSys GS (Version 6.0)
    Description
    TeSys GS switch-disconnector fuses for protection and switching of motors, circuits or transformers. Accept NFC/DIN or BS fuses. Accessories and fuse cartridges
    prp.document.label.format pdf
    Size 5.6 MB
    Date 5/15/19
    Description
    TeSys GS switch-disconnector fuses for protection and switching of motors, circuits or transformers. Accept NFC/DIN or BS fuses. Accessories and fuse cartridges
    CAD
    Format
    Size
    Date
    Add to My Documents
    GS2JB3 complete product (Version 1.0)
    Files in document
    dwg
    298.6 KB
    dwf
    112.6 KB
    dxf
    809 KB
    wmf
    105.7 KB
    prp.document.label.format zip
    Size 1.3 MB
    Date 1/1/00
    Files in document
    dwg
    298.6 KB
    dwf
    112.6 KB
    dxf
    809 KB
    wmf
    105.7 KB
    prp.document.label.format zip
    Size 1.7 MB
    Date 10/29/18
    Files in document
    stp
    1.4 MB
    pdf
    357.9 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    GS2Doo / - / GS2Qoo - Switch-disconnector fuse 50…400 A for external front-, right- or left- operator (Version 1.1)
    Description
    GS2Doo / - / GS2Qoo - Switch-disconnector fuse 50…400 A for external front-, right- or left- operator
    prp.document.label.format pdf
    Size 1 MB
    Date 6/3/19
    Description
    GS2Doo / - / GS2Qoo - Switch-disconnector fuse 50…400 A for external front-, right- or left- operator
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GS2JB3 : GS2JB3_ROHS_CHINA_DECLARATION
    Description
    GS2JB3_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    GS2JB3_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 332.8 KB
    Date 7/5/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GS2JB3 : GS2JB3_ROHS_DECLARATION
    Description
    GS2JB3_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    GS2JB3_ROHS_DECLARATION
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 88.7 KB
    Date 7/12/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GS2JB3 : GS2JB3_REACH_DECLARATION
    Description
    GS2JB3_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    GS2JB3_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /