
GU3421WPN
GU3421WPN
Ultimate Screwless flat plate - switched socket - 2 gangs - pearl nickel
Show more characteristics
Commercial status
Discontinued on
01 January 2006
End-of-service on
01 January 2006
GU3421WPN has not been replaced. Please contact your customer care centrefor more information.
-
Characteristics
Main aesthetic name Screwless flat plateproduct or component type Switched socketrated current 13 A at 230 V AC 50 Hzfixing mode By screws M3.5 x 30 mmcolour tint Pearl nickelComplementary device presentation Complete productoutlet poles configuration 1Poutlet standard description 3 pinsoutlet standard Britishactuator Rockernumber of gangs 2 gangsearth circuit Standard earthpilot light Neon indicatordevice mounting Wall mountedconnections - terminals Screw terminalmaterial Steelquantity per set Set of 1height 88 mmwidth 148 mmdepth 30 mmEnvironment IP degree of protection IP20standards BS 1363Packing Units Package 1 Weight 286.000 gPackage 1 Height 90.000 mmPackage 1 width 42.000 mmPackage 1 Length 162.000 mmContractual warranty Warranty 18 months