Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony K
KAC1H41 Product picture Schneider Electric

KAC1H41

KAC1H41 Product picture Schneider Electric
KAC1H41

operating head 45 x 45 mm - black color - black handle - 0 - 1

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony Series K
    product or component type
    Cam switch operating head
    component name
    KAC
    product compatibility
    Front mounting bodies 12 and 20 A by Ø 22 mm hole
    cam switch head type
    With front plate 45 x 45 mm
    type of operator
    Black handle, length = 35 mm
    rotary handle padlocking
    Without
    presentation of legend
    With mat black legend, 0 - 1
    switching angle
    45 °
    Complementary
    mechanical durability
    1000000 cycles
    net weight
    0.012 kg
    compatibility code
    KAC
    Environment
    protective treatment
    TC
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…70 °C
    shock resistance
    30 gn conforming to IEC 68-2-27
    vibration resistance
    5 gn conforming to IEC 68-2-6 (f = 10…150 Hz)
    IP degree of protection
    IP65 conforming to IEC 529
    IP65 conforming to NF C 20-010
    Packing Units
    Package 1 Weight
    0.059 kg
    Package 1 Height
    0.800 dm
    Package 1 width
    0.650 dm
    Package 1 Length
    0.670 dm
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months