Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys D
LC1DWK12P7 Product picture Schneider Electric

LC1DWK12P7

Green premium brand logo
LC1DWK12P7 Product picture Schneider Electric
LC1DWK12P7
Green premium brand logo

Capacitor contactor, TeSys D, 63 kVAR at 400 V/50 Hz, coil 230 V AC 50/60 Hz

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys LC1D.K
    product or component type
    Capacitor duty contactor
    device short name
    LC1DWK
    device application
    Control
    contactor application
    Power factor correction
    utilisation category
    AC-6b
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    Power circuit: 690 V AC 50/60 Hz
    reactive power rating
    35 kvar at 230 V AC 50 Hz 60 °C
    63 kvar at 400 V AC 50 Hz 60 °C
    67 kvar at 440 V AC 50 Hz 60 °C
    104 kvar at 690 V AC 50 Hz 60 °C
    30 kvar at 230 V AC 60 Hz 60 °C
    60 kvar at 460 V AC 60 Hz 60 °C
    80 kvar at 575 V AC 60 Hz 60 °C
    control circuit type
    AC at 50/60 Hz
    [Uc] control circuit voltage
    230 V AC 50/60 Hz
    auxiliary contact composition
    1 NO + 2 NC instantaneous
    electrical durability
    300000 cycles at Ue 400 V
    200000 cycles at Ue 690 V
    mounting support
    DIN rail
    Plate
    standards
    EN/IEC 60947-1
    EN/IEC 60947-4-1
    UL 60947-4-1
    CSA C22.2 No 60947-4-1
    product certifications
    IECEE CB Scheme
    UL
    CSA
    connections - terminals
    Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid
    Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid
    Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end
    Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end
    Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible with cable end
    Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
    Power circuit: connector 1 4…50 mm² - cable stiffness: solid
    Power circuit: connector 2 4…25 mm² - cable stiffness: solid
    Power circuit: connector 1 4…50 mm² - cable stiffness: flexible without cable end
    Power circuit: connector 2 4…25 mm² - cable stiffness: flexible without cable end
    Power circuit: connector 1 4…50 mm² - cable stiffness: flexible with cable end
    Power circuit: connector 2 4…16 mm² - cable stiffness: flexible with cable end
    tightening torque
    Power circuit: 9 N.m - on connector
    Control circuit: 1.7 N.m - on screw clamp terminals
    maximum operating rate
    240 cyc/h
    Complementary
    auxiliary contacts type
    type mechanically linked 1 NO + 2 NC conforming to IEC 60947-5-1
    Environment
    IP degree of protection
    IP20 front face conforming to IEC 60529
    ambient air temperature for operation
    -5…60 °C
    ambient air temperature for storage
    -60…80 °C
    operating altitude
    0...3000 m
    height
    180 mm
    width
    85 mm
    depth
    154 mm
    net weight
    1.65 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    1.728 kg
    Package 1 Height
    13.2 cm
    Package 1 width
    17 cm
    Package 1 Length
    19 cm
    Package 2 Weight
    95.94 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • All Languages15
    • English15
    • Chinese8
    • French8
    • German7
    • Italian7
    • Portuguese7
    • Russian7
    • Spanish7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Version 10.0)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 118.2 MB
    Date 7/22/20
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Version 8.0)
    Description
    Contactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessories
    prp.document.label.format pdf
    Size 16.1 MB
    Date 7/22/20
    Description
    Contactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessories
    CAD
    Format
    Size
    Date
    Add to My Documents
    CONTACTOR CAPACITOR SWITCHING (Version 1.0)
    Files in document
    stp
    337.7 KB
    zip
    170.2 KB
    prp.document.label.format zip
    Size 507.8 KB
    Date 9/6/13
    Files in document
    stp
    337.7 KB
    zip
    170.2 KB
    prp.document.label.format zip
    Size 2 MB
    Date 5/10/12
    Files in document
    prp.document.label.format zip
    Size 17.2 MB
    Date 5/10/12
    prp.document.label.format zip
    Size 9.8 MB
    Date 5/10/12
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.4 MB
    Date 4/29/16
    prp.document.label.format pdf
    Size 562.5 KB
    Date 8/11/15
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.2 MB
    Date 4/1/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1DWK12P7 : TeSys LC1D.K capacitor duty contactor - 3P - 60 kVAR - 415 V - 230 V AC coil
    Description
    TeSys LC1D.K capacitor duty contactor - 3P - 60 kVAR - 415 V - 230 V AC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 12/2/20
    Description
    TeSys LC1D.K capacitor duty contactor - 3P - 60 kVAR - 415 V - 230 V AC coil
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 278.7 KB
    Date 7/1/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1DWK12P7 : TeSys LC1D.K capacitor duty contactor - 3P - 60 kVAR - 415 V - 230 V AC coil
    Description
    TeSys LC1D.K capacitor duty contactor - 3P - 60 kVAR - 415 V - 230 V AC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 12/2/20
    Description
    TeSys LC1D.K capacitor duty contactor - 3P - 60 kVAR - 415 V - 230 V AC coil
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 232.8 KB
    Date 11/14/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1DWK12P7 : Capacitor contactor, TeSys D, 63 kVAR at 400 V/50 Hz, coil 230 V AC 50/60 Hz
    Description
    Capacitor contactor, TeSys D, 63 kVAR at 400 V/50 Hz, coil 230 V AC 50/60 Hz
    prp.document.label.format pdf
    Size 195.3 KB
    Date 12/2/20
    Description
    Capacitor contactor, TeSys D, 63 kVAR at 400 V/50 Hz, coil 230 V AC 50/60 Hz
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.