Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   TeSys F
LC1F400 Product picture Schneider Electric

LC1F400

Green premium brand logo
LC1F400 Product picture Schneider Electric
LC1F400
Green premium brand logo

TeSys F contactor-3P(3 NO)-AC-3 <= 440V 1100A with coil LX1/LX9 -48…1000V AC 40/400Hz, LX4 -48...440V DC, LXE -100...250V AC 50/60Hz or 100…380V DC

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Resistive load
    Motor control
    utilisation category
    AC-3
    AC-1
    AC-4
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 1000 V AC 50/60 Hz
    <= 460 V DC
    [Ie] rated operational current
    500 A (at <40 °C) at <= 440 V AC AC-1
    400 A (at <55 °C) at <= 440 V AC AC-3
    motor power kW
    185 kW at 1000 V AC 50/60 Hz (AC-3)
    200 kW at 380...400 V AC 50/60 Hz (AC-3)
    220 kW at 415 V AC 50/60 Hz (AC-3)
    250 kW at 440 V AC 50/60 Hz (AC-3)
    257 kW at 500 V AC 50/60 Hz (AC-3)
    110 kW at 220...240 V AC 50/60 Hz (AC-3)
    280 kW at 660...690 V AC 50/60 Hz (AC-3)
    75 kW at 400 V AC 50/60 Hz (AC-4)
    Complementary
    [Uc] control circuit voltage
    48...1000 V AC 40...400 Hz with LX1/LX9 coil
    48...440 V DC with LX4 coil
    100...250 V AC 50/60 Hz with LXE coil
    100...380 V DC with LXE coil
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    500 A (at 40 °C)
    Irms rated making capacity
    4000 A AC conforming to IEC 60947-4-1
    rated breaking capacity
    3200 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    3600 A 40 °C - 10 s
    2400 A 40 °C - 30 s
    1700 A 40 °C - 1 min
    1200 A 40 °C - 3 min
    1000 A 40 °C - 10 min
    associated fuse rating
    400 A aM at <= 440 V
    500 A gG at <= 440 V
    average impedance
    0.26 mOhm - Ith 500 A 50 Hz
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    power dissipation per pole
    65 W AC-1
    42 W AC-3
    control circuit voltage limits
    Operational: 0.85...1.1 Uc AC 40...400 Hz with LX1/LX9 coil
    Drop-out: 0.3...0.5 Uc AC 40...400 Hz with LX1/LX9 coil
    Operational: 0.85...1.1 Uc DC with LX4 coil
    Drop-out: 0.2...0.35 Uc DC with LX4 coil
    Operational: 85...275 V AC 50/60 Hz with LXE coil
    Drop-out: 0...60 V AC 50/60 Hz with LXE coil
    Operational: 85...418 V DC with LXE coil
    Drop-out: 0...45 V DC with LXE coil
    heat dissipation
    14 W
    2.2…5.5 W
    operating time
    40...75 ms closing for with LX1/LX9 coil
    100...170 ms opening for with LX1/LX9 coil
    50...60 ms closing for with LX4 coil
    45...60 ms opening for with LX4 coil
    40...80 ms closing for with LXE coil
    6...54 ms opening for with LXE coil
    mounting support
    Plate
    standards
    JIS C8201-4-1
    IEC 60947-4-1
    IEC 60947-1
    EN 60947-4-1
    EN 60947-1
    product certifications
    CB
    ABS
    DNV
    RMRoS
    LROS (Lloyds register of shipping)
    BV
    RINA
    UL
    CSA
    connections - terminals
    Power circuit: bar 2 cable(s) - busbar cross section: 30 x 5 mm
    Power circuit: lugs-ring terminals 2 cable(s) 150 mm²
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²solid without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²
    Control circuit: screw clamp terminals 1.0 cable(s) 0.2…2.5 mm²flexible without cable end
    Control circuit: screw clamp terminals 1.0 cable(s) 0.25…2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 1.0 cable(s) 0.2…2.5 mm²solid without cable end
    tightening torque
    Power circuit: 35 N.m
    Control circuit: 1.2 N.m
    Control circuit: 0.6 N.m
    mechanical durability
    10 Mcycles
    inrush power in VA
    1000…1150 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX1/LX9 coil
    920…1140 VA (at 20 °C)with LX4 coil
    360…470 VA, 50/60 Hz cos phi 0.5 (at 20 °C)with LXE coil
    410…450 VA (at 20 °C)with LXE coil
    hold-in power consumption in VA
    12…18 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX1/LX9 coil
    4…7.5 VA (at 20 °C)with LX4 coil
    4.5…7.0 VA, 50/60 Hz cos phi 0.5 (at 20 °C)with LXE coil
    2.5…4.0 VA (at 20 °C)with LXE coil
    maximum operating rate
    2400 cyc/h 55 °C
    compatibility code
    LC1F
    Environment
    IP degree of protection
    IP20 front face with shrouds conforming to IEC 60529
    IP20 front face with shrouds conforming to VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C
    mechanical robustness
    Vibrations contactor open: 1.5 Gn, 5...300 Hz
    Vibrations contactor closed: 5 Gn, 5...300 Hz
    Shocks contactor open: 6 Gn for 1/2 sine wave (11 ms)
    Shocks contactor closed: 15 Gn for 1/2 sine wave (11 ms)
    height
    206 mm
    width
    213 mm
    depth
    219 mm
    net weight
    8 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages21
    • English21
    • Chinese5
    • French7
    • German5
    • Italian5
    • Portuguese5
    • Russian5
    • Spanish5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    TeSys catalogue - 2019 - 2020 - chapter A6 - Circuit breaker + contactor coordination tables and design guidelines (Version 6.1)
    Description
    Coordination betw protection & control components; Suggested coordinated DOL motor starters combinations; Suggested coordinated Star-delta motor starters combinations;Contactors : utilization categories; standard characteristics, sel. tables per categoriesContactors for specific application;standards, protection against contact, protective treatments
    prp.document.label.format pdf
    Size 3.3 MB
    Date 7/12/19
    Description
    Coordination betw protection & control components; Suggested coordinated DOL motor starters combinations; Suggested coordinated Star-delta motor starters combinations;Contactors : utilization categories; standard characteristics, sel. tables per categoriesContactors for specific application;standards, protection against contact, protective treatments
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B12 Motor management systems TeSys LUTM, T (Version 6.0)
    Description
    Motor overload protection, alarms, communication functions : TeSys LUTMMotor overload protection, alarm, measurement functions : TeSys T
    prp.document.label.format pdf
    Size 3.4 MB
    Date 5/15/19
    Description
    Motor overload protection, alarms, communication functions : TeSys LUTMMotor overload protection, alarm, measurement functions : TeSys T
    TeSys catalogue - 2019 - 2020 - chapter B9 high power contactors TeSys F,V, FG, CR1F (Version 7.0)
    Description
    Contactors for AC-3, AC-1 application, reversing AC-3 pre-cabled, changeover AC-1 precabled : TeSys FVacuum contactors : TeSys VShockproof contactors : TeSys FGMagnetic latching contactors : TeSys CR1FCoils, accessories
    prp.document.label.format pdf
    Size 8.6 MB
    Date 5/15/19
    Description
    Contactors for AC-3, AC-1 application, reversing AC-3 pre-cabled, changeover AC-1 precabled : TeSys FVacuum contactors : TeSys VShockproof contactors : TeSys FGMagnetic latching contactors : TeSys CR1FCoils, accessories
    TeSys - chapter A2 - Open pre cabled motor starters - tec data - digicat (Version 6.1)
    Description
    TeSys catalogue - chapter A2 - Open pre cabled motor starters
    prp.document.label.format pdf
    Size 1.5 MB
    Date 5/13/19
    Description
    TeSys catalogue - chapter A2 - Open pre cabled motor starters
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    prp.document.label.format pdf
    Size 15 MB
    Date 3/6/18
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 4 MB
    Date 3/27/14
    Files in document
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 825.6 MB
    Date 11/26/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 144.1 KB
    Date 7/30/14
    prp.document.label.format pdf
    Size 1.8 MB
    Date 4/17/17
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.5 MB
    Date 4/1/19
    prp.document.label.format pdf
    Size 6 MB
    Date 1/2/19
    prp.document.label.format pdf
    Size 2.7 MB
    Date 5/1/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F400 : TeSys F contactor-3P(3 NO)-AC-3 <= 440V 1100A with coil LX1/LX9 -48…1000V AC 40/400Hz, LX4 -48...440V DC, LXE -100...250V AC 50/60Hz or 100…380V DC
    Description
    TeSys F contactor-3P(3 NO)-AC-3 <= 440V 1100A with coil LX1/LX9 -48…1000V AC 40/400Hz, LX4 -48...440V DC, LXE -100...250V AC 50/60Hz or 100…380V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    TeSys F contactor-3P(3 NO)-AC-3 <= 440V 1100A with coil LX1/LX9 -48…1000V AC 40/400Hz, LX4 -48...440V DC, LXE -100...250V AC 50/60Hz or 100…380V DC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 301.8 KB
    Date 7/4/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 391.6 KB
    Date 12/18/18
    TeSys LC1 F330-1250 - EoLi (Version 1.0)
    Description
    TeSys LC1 F330-1250 - EoLi
    prp.document.label.format pdf
    Size 200.1 KB
    Date 7/1/15
    Description
    TeSys LC1 F330-1250 - EoLi
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F400 : TeSys F contactor-3P(3 NO)-AC-3 <= 440V 1100A with coil LX1/LX9 -48…1000V AC 40/400Hz, LX4 -48...440V DC, LXE -100...250V AC 50/60Hz or 100…380V DC
    Description
    TeSys F contactor-3P(3 NO)-AC-3 <= 440V 1100A with coil LX1/LX9 -48…1000V AC 40/400Hz, LX4 -48...440V DC, LXE -100...250V AC 50/60Hz or 100…380V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    TeSys F contactor-3P(3 NO)-AC-3 <= 440V 1100A with coil LX1/LX9 -48…1000V AC 40/400Hz, LX4 -48...440V DC, LXE -100...250V AC 50/60Hz or 100…380V DC
    Presentation
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pptx
    Size 5.4 MB
    Date 11/25/15
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    TeSys LC1F330-1250 - PEP (Version 1.0)
    Description
    TeSys LC1F330-1250 - PEP
    prp.document.label.format pdf
    Size 202.6 KB
    Date 7/1/15
    Description
    TeSys LC1F330-1250 - PEP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F400 : TeSys F contactor-3P(3 NO)-AC-3 <= 440V 1100A with coil LX1/LX9 -48…1000V AC 40/400Hz, LX4 -48...440V DC, LXE -100...250V AC 50/60Hz or 100…380V DC
    Description
    TeSys F contactor-3P(3 NO)-AC-3 <= 440V 1100A with coil LX1/LX9 -48…1000V AC 40/400Hz, LX4 -48...440V DC, LXE -100...250V AC 50/60Hz or 100…380V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    TeSys F contactor-3P(3 NO)-AC-3 <= 440V 1100A with coil LX1/LX9 -48…1000V AC 40/400Hz, LX4 -48...440V DC, LXE -100...250V AC 50/60Hz or 100…380V DC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.