Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Thalassa PLM
NSYECN7 Product picture Schneider Electric
Discontinued

NSYECN7

NSYECN7 Product picture Schneider Electric
Discontinued
NSYECN7

Neoprene adjustable cone-shaped entries 53x1.75mm. Composition 25.

Show more characteristics
NSYECN7  has not been replaced. Please contact your customer care centrefor more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    accessory / separate part category
    Cable management accessory
    product or component type
    Adjustable cone-shaped entry
    Application
    Multi-purpose
    device composition
    1 cable entry
    range compatibility
    Spacial
    Thalassa
    quantity per set
    Set of 25
    Complementary
    material
    neoprene
    cable outer diameter
    9.2…60 mm
    Environment
    drilling diameter
    48.5 mm
    Packing Units
    Package 1 Weight
    0.140 kg
    Package 1 Height
    50.000 mm
    Package 1 width
    200.000 mm
    Package 1 Length
    120.000 mm
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.