Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Thalassa PLS
NSYFSP27270 Product picture Schneider Electric

NSYFSP27270

Green premium brand logo
NSYFSP27270 Product picture Schneider Electric
NSYFSP27270
Green premium brand logo

Post mounting accessory for 27cm face of PLS box

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Thalassa
    accessory / separate part category
    Fixing accessory
    product or component type
    Post fixing device
    device application
    Multi-purpose
    enclosure nominal dimensions
    W: 270 mm
    mounting location
    Outdoor installations on a post
    Rear of enclosure
    range compatibility
    Thalassa PLS
    device composition
    fixing elements
    2 support rail
    2 strip
    Complementary
    fixing mode
    By fixing element - on a post location
    permanent permissible load
    0 kg
    height
    30 mm
    width
    310 mm
    depth
    10 mm
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    1.658 kg
    Package 1 Height
    2 cm
    Package 1 width
    30 cm
    Package 1 Length
    30 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months