Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Spacial CRN
NSYMD64 Product picture Schneider Electric

NSYMD64

Green premium brand logo
NSYMD64 Product picture Schneider Electric
NSYMD64
Green premium brand logo

Symmetrical mounting chassis (6 rails) for enclosure dimensions H600xW400mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Anwendung
    Multi-purpose
    range
    Spacial
    product or component type
    Chassis
    accessory / separate part category
    Mounting accessory
    type of rail
    Symmetrical DIN
    enclosure nominal dimensions
    -
    mounting support
    Spacer
    Step slide
    Direct fixing on backstuds
    range compatibility
    Spacial CRN
    Spacial S3D
    Spacial S3X
    Thalassa PLM
    device composition
    fixing elements
    6 DIN rail
    2 upright
    quantity per set
    Set of 1
    Complementary
    material
    Uprights: aluminium
    Rail: steel
    fixing mode
    Screwed on backstuds
    By fixing element
    adjustment
    On step slides, type NSYSDCR…, pitch 12.5 mm
    height
    600 mm nominal:
    539.3 mm real:
    width
    400 mm nominal:
    350 mm real:
    depth
    30 mm real:
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    1.162 kg
    Package 1 Height
    4 cm
    Package 1 width
    54.5 cm
    Package 1 Length
    5.5 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty