Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Spacial CRN
NSYMS75 Product picture Schneider Electric

NSYMS75

Green premium brand logo
NSYMS75 Product picture Schneider Electric
NSYMS75
Green premium brand logo

Silkscreened plain mounting plate H700xW500mm made of galvanised sheet steel

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    accessory / separate part category
    Mounting accessory
    product or component type
    Mounting plate
    device application
    Multi-purpose
    enclosure nominal dimensions
    700 mmW: 500 mm
    mounting location
    Direct fixing on backstuds
    Step slide
    mounting plate description
    Plain
    range compatibility
    Spacial S3D
    Spacial CRN
    Spacial S3X
    Thalassa PLM
    quantity per set
    Set of 1
    material
    Galvanised steel
    surface finish
    Silkscreened
    Complementary
    fixing mode
    Screwed on backstuds - screw type M8
    By fixing element
    permanent permissible load
    135 kg
    height
    650 mm
    width
    450 mm
    depth
    125 mm
    thickness
    2 mm
    net weight
    4.65 kg
    variant particularity
    Centimetric grid pattern
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    5.88 kg
    Package 1 Height
    59.5 cm
    Package 1 width
    67 cm
    Package 1 Length
    1.5 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)