Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Thalassa PLM
NSYPC6 Product picture Schneider Electric
Discontinued

NSYPC6

NSYPC6 Product picture Schneider Electric
Discontinued
NSYPC6

Protection rings diameter 33.6mm for cables . light-grey PVC. Composition : 100

Show more characteristics
NSYPC6  has not been replaced. Please contact your customer care centrefor more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    accessory / separate part category
    Cabling accessory
    product or component type
    Protection ring
    range compatibility
    Thalassa PLA
    Thalassa PLS
    Thalassa PLM
    Anwendung
    Multi-purpose
    mounting support
    Cable gland tube
    device composition
    1 ring
    quantity per set
    Set of 100
    Complementary
    material
    PVC (polyvinyl chloride) light grey
    fixing mode
    Clipped - end of tube location
    diameter
    33.6 mm
    Packing Units
    Package 1 Weight
    0.004 kg
    Package 1 Height
    22.000 mm
    Package 1 width
    100.000 mm
    Package 1 Length
    175.000 mm
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.