Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Spacial SF
NSYRE26 Product picture Schneider Electric

NSYRE26

Green premium brand logo
NSYRE26 Product picture Schneider Electric
NSYRE26
Green premium brand logo

Spacial SF ventilation elevator for roof

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Ventilated roof
    device application
    Multi-purpose
    mounting location
    On top of enclosure
    range compatibility
    Spacial SF suitable enclosure
    device composition
    4 elevator
    quantity per set
    Set of 1
    Complementary
    material
    Steel
    surface finish
    Zinc coated
    fixing mode
    By screws - screw type M12 - roof fixing point location
    height
    23 mm
    width
    21.8 mm
    depth
    18.9 mm
    IP degree of protection
    IP20 conforming to IEC 60529
    Packing Units
    Package 1 Weight
    0.406 kg
    Package 1 Height
    60.000 mm
    Package 1 width
    90.000 mm
    Package 1 Length
    110.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months