Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Thalassa PLM
NSYTMME Product picture Schneider Electric

NSYTMME

Green premium brand logo
NSYTMME Product picture Schneider Electric
NSYTMME
Green premium brand logo

taping device for retractable handle of 3 point lock PLM or PLD-for manual use

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Thalassa
    product or component type
    Handle
    Complementary
    accessory / separate part category
    Locking accessory
    accessory / separate part type
    Handle 3 point lock
    device application
    Multi-purpose
    mounting support
    Direct mounting on door
    range compatibility
    Thalassa PLM
    Thalassa PLD
    device composition
    1 handle
    lock type
    Manual
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    100 g
    Package 1 Height
    1 cm
    Package 1 width
    6 cm
    Package 1 Length
    10 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.