Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Thalassa PLS
NSYTPLS3654 Product picture Schneider Electric

NSYTPLS3654

Green premium brand logo
NSYTPLS3654 Product picture Schneider Electric
NSYTPLS3654
Green premium brand logo

Transparent polycarbonate cover 36x54x4.5cm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Thalassa
    accessory / separate part category
    Enclosure accessory
    product or component type
    Cover
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    mounting location
    Front
    Complementary
    range compatibility
    Thalassa PLS
    device composition
    1 cover
    material
    Polycarbonate
    colour
    Transparent
    fixing mode
    By screws
    height
    360 mm
    width
    540 mm
    depth
    45 mm
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    905 g
    Package 1 Height
    6 cm
    Package 1 width
    56 cm
    Package 1 Length
    38 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months