Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all MCB/RCBO distribution boards
SQDLC120-100 Product picture Schneider Electric

SQDLC120-100

SQDLC120-100 Product picture Schneider Electric
SQDLC120-100

QO LoadCentre TPN MCB DB - 415V - 20 way - 100A with TPN Main Switch

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    Product
    Load Center
    range
    Acti 9 HK enclosures
    enclosure type
    Enclosure
    device application
    Commercial
    provided equipment
    Pan assembly
    Main switch3P + N 100 A 415 V AC incomer
    Grounding bar
    Earthing bar
    Load center
    Complementary
    [In] rated current
    100 A
    number of ways
    20 ways
    Number of Phases
    3 phases
    Voltage Rating
    415 V AC
    mounting mode
    Surface mounted
    Enclosure Material
    Zinc coated steel
    Cover Finish
    Epoxy-polyester powder blue grey
    protection device type
    Residual current circuit breaker (RCCB) 1P or 2P or 3P
    Residual current circuit breaker with overcurrent protection (RCBO) 1P or 2P or 3P
    cable entry
    Knock-outs at top and bottom
    height
    909 mm
    width
    380 mm
    depth
    121 mm
    Environment
    IP degree of protection
    IP41 enclosure conforming to BS EN 60529
    standards
    BS EN 60439-3: switch
    BS EN 60529: enclosure
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SQDLC120-100 : QO LoadCentre TPN MCB DB - 415V - 20 way - 100A with TPN Main Switch
    Description
    QO LoadCentre TPN MCB DB - 415V - 20 way - 100A with TPN Main Switch
    Size pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    QO LoadCentre TPN MCB DB - 415V - 20 way - 100A with TPN Main Switch
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /