Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Easy UPS On-Line
SRV3KRI Product picture Schneider Electric

SRV3KRI

SRV3KRI Product picture Schneider Electric
SRV3KRI

APC Easy UPS SRV RM 3000VA 230V

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Easy UPS SRV RM 3000VA 230V
    Includes
    CD with software , USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Afghanistan , Albania , Algeria , Armenia , Azerbaijan , Belarus , Benin , Bosnia And Herzegovina , Botswana , Brunei Darussalam , Bulgaria , Burkina Faso , Cambodia , Cameroon , Central African Republic , Chad , Chile , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Croatia , Cyprus , Czech Republic , Dominica , East Timor , Gabon , Gambia , Georgia , Greece , Guadeloupe , Guinea , French Guiana , Hong Kong , Hungary , Indonesia , Iraq , Israel , Jordan , Kazakhstan , KOREA, REPUBLIC OF , Lebanon , Lesotho , Liberia , Lithuania , Macedonia , Madagascar , Malawi , Malaysia , Malta , Martinique , Mauritania , Mauritius , Moldova, Republic Of , Mongolia , Morocco , Myanmar , Namibia , Niger , Pakistan , Peru , Philippines , Poland , Romania , Russian Federation , SAINT LUCIA , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , South Africa , Tajikistan , Thailand , Togo , Tunisia , Turkey , Turkmenistan , Ukraine , Uruguay , Uzbekistan , Viet Nam , Western Sahara , Zambia , Zimbabwe
    Output
    Output Power Capacity
    2400 Watts / 3000 VA
    Max Configurable Power (Watts)
    2400 Watts / 3000 VA
    Nominal Output Voltage
    230V
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Other Output Voltages
    220, 240V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) IEC 320 C19 (Battery Backup) , (6) IEC 320 C13 (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    40 - 70 Hz
    Input Connections
    IEC-320 C20
    Input voltage range for main operations
    160 - 280 V
    Other Input Voltages
    220 , 240
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    4 hour(s)
    Communications & Management
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    600 Joules
    Physical
    Maximum Height
    86.0 mm
    Maximum Width
    437.0 mm
    Maximum Depth
    632.0 mm
    Net Weight
    27.6 kg
    Shipping Weight
    29.0 kg
    Shipping Height
    229.0 mm
    Shipping Width
    569.0 mm
    Shipping Depth
    795.0 mm
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -20 - 50 °C
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-14763.6 meters
    Audible noise at 1 meter from surface of unit
    0.000 dB
    Conformance
    Approvals
    CE , IEC 62040-1-1 , IEC 62040-1-2
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • All Languages7
    • English5
    • Chinese2
    User guide
    Format
    Size
    Date
    Add to My Documents
    EASY UPS SRV1KRI/2KRI/3KRI-AR/-BR (Version 0)
    Description
    User maniual for Easy UPS On-Line SRV1KRI, SRV1KRI-AR, SRV1KR!-BR, SRV2KRI, SRV2KRI-AR, SRV2KRI-BR, SRV3KRI, SRV3KRI-AR and SRV3KRI--BR 230 V
    prp.document.label.format pdf
    Size 1.1 MB
    Date 5/10/18
    Description
    User maniual for Easy UPS On-Line SRV1KRI, SRV1KRI-AR, SRV1KR!-BR, SRV2KRI, SRV2KRI-AR, SRV2KRI-BR, SRV3KRI, SRV3KRI-AR and SRV3KRI--BR 230 V
    prp.document.label.format pdf
    Size 1.2 MB
    Date 5/10/18
    prp.document.label.format pdf
    Size 1.4 MB
    Date 5/10/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    SRV3KRI/SRV3KRI-AR/SRV3KRI-BR/SRV3KRI-TW Easy-UPS Online 3kVA, 230 Vac (Version 0)
    Files in document
    pdf
    708.4 KB
    Description
    Easy-UPS Online/Package
    prp.document.label.format zip
    Size 4.3 MB
    Date 9/10/19
    Files in document
    pdf
    708.4 KB
    Description
    Easy-UPS Online/Package
    Brochure
    Format
    Size
    Date
    Add to My Documents
    APC Easy UPS 1 Ph Online Rack Mount Models (Version 0)
    Description
    Easy UPS brochure with SNMP Card optional accessory
    prp.document.label.format pdf
    Size 622.4 KB
    Date 1/3/20
    Description
    Easy UPS brochure with SNMP Card optional accessory
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 275.8 KB
    Date 8/1/18
    Description
    IEC 62040-1:2008+A1
    CE DOC Easy UPS SRV (Version 0)
    Description
    2014/35/UE; 2014/30/UE; 2011/65/UE
    prp.document.label.format pdf
    Size 131.9 KB
    Date 4/24/18
    Description
    2014/35/UE; 2014/30/UE; 2011/65/UE
  • View more View less

    Software and Firmware

    Language
    • English1
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format exe
    Size 276.3 MB
    Date 11/29/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /