Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Symmetra
SY8KEXI Product picture Schneider Electric

SY8KEXI

SY8KEXI Product picture Schneider Electric
SY8KEXI

APC Symmetra 8kVA Scalable to 16kVA N+1 220-240V

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Symmetra 8kVA Scalable to 16kVA N+1 220-240V
    Includes
    CD with software , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Afghanistan , Australia , Bangladesh , Bhutan , Brunei Darussalam , Cook Islands , East Timor , Fiji , Hong Kong , India , Indonesia , KOREA, REPUBLIC OF , Malaysia , Myanmar , Nepal , New Zealand , Papua New Guinea , Philippines , Singapore , Sri Lanka , Taiwan , Thailand , Viet Nam
    Output
    Output Power Capacity
    5600 Watts / 8000 VA
    Max Configurable Power (Watts)
    11.2 KW / 16.0 kVA
    Nominal Output Voltage
    230V
    Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Other Output Voltages
    220, 240V
    Crest Factor
    up to 5 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 3-wire (H N + G) (Battery Backup) , (8) IEC 320 C13 (Battery Backup)
    Bypass
    Internal Bypass (Automatic and Manual)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    45 - 65 Hz (auto sensing)
    Input Connections
    Hard Wire 3 wire (1PH+N+G)
    Input voltage range for main operations
    155 - 276 V
    Other Input Voltages
    220 , 240
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    2
    Battery Slots Empty
    2
    Typical recharge time
    2.5 hour(s)
    Replacement Battery
    SYBATT
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , RJ-45 10 Base-T ethernet for web/ SNMP/ Telnet management
    Available SmartSlot™ Interface Quantity
    3
    Pre-Installed SmartSlot™ Cards
    AP9617
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Yes
    Physical
    Maximum Height
    1200.0 mm
    Maximum Width
    610.0 mm
    Maximum Depth
    690.0 mm
    Net Weight
    196.0 kg
    Shipping Weight
    247.0 kg
    Color
    Beige
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    0.000 dB
    Online Thermal Dissipation
    1720.000 BTU/hr
    Conformance
    Approvals
    C-tick , CE , EN 50091-2 , VDE
    Standard warranty
    2 years repair or replace , optional extended warranties available , optional on-site warranties available
  • View more View less

    Documents

    Language
    • English3
    User guide
    Format
    Size
    Date
    Add to My Documents
    Symmetra (Sheet) (Version 0)
    Description
    A site preparation guide for the Symmetra product line. Applies to all models - 3:1 1:1 North American and Japanese.
    prp.document.label.format pdf
    Size 797.3 KB
    Date 5/28/02
    Description
    A site preparation guide for the Symmetra product line. Applies to all models - 3:1 1:1 North American and Japanese.
    Symmetra 1:1 Phase, 4-16 kVA (Manual) (Version 0)
    Description
    English installation and operating instructions for the Symmetra 1:1 (single phase) International models.
    prp.document.label.format pdf
    Size 5.5 MB
    Date 4/13/99
    Description
    English installation and operating instructions for the Symmetra 1:1 (single phase) International models.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    VDE Safety Approval for Symmetra 1-Phase 4-20 kVA (Version 0)
    Description
    VDE Safety Approval for Symmetra 1-Phase 4-20 kVA and complies to EN 50091-1-1,EN 60950
    prp.document.label.format zip
    Size 82.9 KB
    Date 8/14/98
    Description
    VDE Safety Approval for Symmetra 1-Phase 4-20 kVA and complies to EN 50091-1-1,EN 60950
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /