Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Symmetra
SYH6K6RMI Product picture Schneider Electric

SYH6K6RMI

Product Logo
SYH6K6RMI Product picture Schneider Electric
SYH6K6RMI
Product Logo

APC Symmetra RM 6kVA Scalable to 6kVA N+1 220-240V

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Lead time
    Usually in Stock
    General
    provided equipment
    User manual
    Rack mounting brackets
    Rack mounting support rails
    CD with software
    product web sub-family
    2kVA power increments
    performance multiplier
    1
    Number of power module
    4
    Number preinstalled power module
    3
    Number of tare power
    225 W
    Number of power module free slots
    0
    Number of power module filled slots
    0
    redundant
    Yes
    size UPS version
    Internetworking
    Server
    Telecom
    UPS size
    L
    value multiplier
    1