Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Logic Controller - Modicon M241
TM241C40T Product picture Schneider Electric

TM241C40T

Green premium brand logo
TM241C40T Product picture Schneider Electric
TM241C40T
Green premium brand logo

controller M241 40 IO transistor PNP

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Modicon M241
    product or component type
    Logic controller
    [Us] rated supply voltage
    24 V DC
    discrete input number
    24, discrete input 8 fast input conforming to IEC 61131-2 Type 1
    discrete output type
    Transistor
    discrete output number
    16 transistor 4 fast output
    discrete output voltage
    24 V DC for transistor output
    discrete output current
    0.1 A for fast output (PTO mode) (Q0...Q3)
    0.5 A for transistor output (Q0...Q15)
    Complementary
    discrete I/O number
    40
    maximum number of I/O expansion module