Skip To Main Content
Hong Kong,
Our Brands
Professionals
Online Shop
Item count in basket is
0
Contact Support
Item count in basket is
0
My Products
Item count in basket is
0
My Documents
Login/Register
User name
Logout
Our Brands
Register today
Get custom product tools and services
Access training
Manage support cases
Create and manage your orders (authorised partners only)
Log in
Create account
Read more
benefits
0
item count of documents is
Cancel
Professionals
Online Shop
Main Menu
Products
Main Menu
Software
Main Menu
Services
Main Menu
Solutions
Main Menu
Homeowner
Main Menu
Support
Main Menu
Company
Hong Kong,
Our Brands
Contact Support
Item count in basket is
0
My Products
Item count in basket is
0
My Documents
Item count in basket is
0
Login/Register
opens in new window
User name
Logout
Welcome to the Schneider Electric Website
Welcome to our website.
Stay on this website
Select your location
Roll over image to zoom in
Transformer, Trihal, IEC, dry type, 1000kVA, 10kV, dyn5, 12kV, IP00
TRI100012276519800
Discontinued on:
15 Jun 2022
End-of-service on:
30 Sept 2022
Recommended replacement(s)
TRI100012276519800 is replaced by the following product range:
Trihal
Cast Resin Distribution Transformer up to 15MVA - 36kV
Products: 0
TRI100012276519800 is replaced by the following product range: