Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   ULTI
UC32USB_XGL Product picture Schneider Electric

UC32USB_XGL

UC32USB_XGL Product picture Schneider Electric
UC32USB_XGL

Ulti - 2 x 2.1A USB Charger Cover - Crystal Glass

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    product or component type
    USB charger
    fixing mode
    Screw
    Complementary
    device mounting
    Flush
    device presentation
    Mechanism
    colour tint
    Crystal glass
    surface finish
    Glossy
    surface treatment
    Untreated
    number of modules
    2 modules 46 x 36.7 x 21.7 mm
    condition of use
    Room temperature
    ambient air temperature for storage
    -5…60 °C
    relative humidity
    10…90 %
    integrated connection type
    2 USB port 5 V DC, maximum load current: 2.1 A
    material
    PC (polycarbonate)
    clamping connection capacity
    2.5 mm² for stranded cable(s)
    2.5 mm² for flexible cable(s)
    2.5 mm² for rigid cable(s)
    1.5 mm² for stranded cable(s)
    1.5 mm² for flexible cable(s)
    1.5 mm² for rigid cable(s)
    product compatibility
    Samsung
    Power bank
    Major smart phone and tablet
    HW
    HTC
    XiaoMi
    Apple
    height
    87 mm
    width
    87 mm
    depth
    39 mm
    embedding depth
    4.3 mm
    net weight
    0.0026 kg
    Environment
    product certifications
    CCC
    IP degree of protection
    IP20
    environmental characteristic
    Alcohol
    Liquid soap
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    UC32USB_XGL : Ulti - 2 x 2.1A USB Charger Cover - Crystal Glass
    Description
    Ulti - 2 x 2.1A USB Charger Cover - Crystal Glass
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    Ulti - 2 x 2.1A USB Charger Cover - Crystal Glass
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /