Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all Lexium 05 & Motors
VW3M5101R150 Product picture Schneider Electric

VW3M5101R150

Green premium brand logo
VW3M5101R150 Product picture Schneider Electric
VW3M5101R150
Green premium brand logo

power cable - between servomotor BDH, BSH and servodrive - 4x1.5mm²+2x1mm² - 15m

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Power cable
    accessory / separate part type
    Preassembled power cordset
    accessory / separate part category
    Connection accessory
    product compatibility
    Servo motor BMH, 1 motor stacks (70 mm)
    Servo motor BMH, 2 motor stacks (70 mm)
    Servo motor BMH, 3 motor stacks (70 mm)
    Servo motor BMH, 1 motor stacks (100 mm)
    Servo motor BMH, 2 motor stacks (100 mm)
    Servo motor BMH, 3 motor stacks (100 mm)
    Servo motor BMH, 1 motor stacks (140 mm)
    Servo motor BSH, 1 motor stacks (55 mm)
    Servo motor BSH, 2 motor stacks (55 mm)
    Servo motor BSH, 3 motor stacks (55 mm)
    Servo motor BSH, 1 motor stacks (70 mm)
    Servo motor BSH, 2 motor stacks (70 mm)
    Servo motor BSH, 3 motor stacks (70 mm)
    Servo motor BSH, 1 motor stacks (100 mm)
    Servo motor BSH, 2 motor stacks (100 mm)
    Servo motor BSH, 3 motor stacks (100 mm)
    Servo motor BSH, 1 motor stacks (140 mm)
    accessory / separate part destination
    Between servo motor and servo drive
    range compatibility
    Lexium 15
    Lexium 32
    Lexium 05
    cable length
    15 m
    cable composition
    4 x 1.5 mm² + 2 x 1 mm²
    Complementary
    electrical connection
    Connector - industrial M23 for servo motor side
    Free end for servo drive side
    net weight
    3.4 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • Chinese1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 43.3 MB
    Date 12/12/18
    User guide
    Format
    Size
    Date
    Add to My Documents
    Lexium 32M Servo Drive, User Guide (Version 10)
    Description
    This manual describes technical characteristics, installation, commissioning, operation and maintenance of the servo drive Lexium 32M (LXM32M).
    Size pdf
    Size 9.4 MB
    Date 9/2/17
    Description
    This manual describes technical characteristics, installation, commissioning, operation and maintenance of the servo drive Lexium 32M (LXM32M).
    Lexium 32M 交流伺服驱动装置 , 用户指南 (Version 10)
    Description
    本手册描述了交流伺服驱动装置 Lexium 32M (LXM32M) 的技术特点、安装、调试、运行和维护工作。
    Size pdf
    Size 9.2 MB
    Date 9/1/17
    Description
    本手册描述了交流伺服驱动装置 Lexium 32M (LXM32M) 的技术特点、安装、调试、运行和维护工作。
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VW3M5101R150 : power cable - between servomotor BDH, BSH and servodrive - 4x1.5mm²+2x1mm² - 15m
    Description
    power cable - between servomotor BDH, BSH and servodrive - 4x1.5mm²+2x1mm² - 15m
    Size pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    power cable - between servomotor BDH, BSH and servodrive - 4x1.5mm²+2x1mm² - 15m
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 91.4 KB
    Date 5/1/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3M5101R150 : power cable - between servomotor BDH, BSH and servodrive - 4x1.5mm²+2x1mm² - 15m
    Description
    power cable - between servomotor BDH, BSH and servodrive - 4x1.5mm²+2x1mm² - 15m
    Size pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    power cable - between servomotor BDH, BSH and servodrive - 4x1.5mm²+2x1mm² - 15m
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 348.1 KB
    Date 5/1/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3M5101R150 : power cable - between servomotor BDH, BSH and servodrive - 4x1.5mm²+2x1mm² - 15m
    Description
    power cable - between servomotor BDH, BSH and servodrive - 4x1.5mm²+2x1mm² - 15m
    Size pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    power cable - between servomotor BDH, BSH and servodrive - 4x1.5mm²+2x1mm² - 15m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /