Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   OsiSense XC Special format
XC1AC116 Product picture Schneider Electric

XC1AC116

XC1AC116 Product picture Schneider Electric
XC1AC116

limit switch XC1AC - roller lever - 1C/O

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Limit switch
    product specific application
    Materials handling
    device short name
    XC1AC
    sensor design
    -
    body type
    Fixed
    head type
    Plunger head
    material
    Metal
    fixing mode
    By the body
    movement of operating head
    Linear
    type of operator
    Spring return roller lever metal -
    switch actuation
    By 30° cam
    type of approach
    Lateral approach, 2 directions
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 0.5...1 x 2.5 mm²
    cable entry
    3 entries tapped for Pg 13.5 cable gland, cable outer diameter: 9…12 mm
    number of poles
    1
    contacts type and composition
    1 C/O
    contact operation
    Slow-break
    number of steps
    1
    positive opening
    Without
    minimum force for tripping
    23 N
    Complementary
    contacts insulation form
    Za
    maximum actuation speed
    0.5 m/s
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    500 V AC conforming to IEC 60947-5-1
    500 V AC conforming to NF C 20-040
    600 V DC conforming to IEC 60947-5-1
    600 V DC conforming to NF C 20-040
    600 V AC conforming to CSA C22.2 No 14
    600 V DC conforming to CSA C22.2 No 14
    maximum resistance across terminals
    8 mOhm
    short-circuit protection
    10 A cartridge fuse, type gG
    electrical durability
    1000000 cycles, AC-15 f = 50/60 Hz, inductive load type, 110 V, 900 VA, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    1000000 cycles, AC-15 f = 50/60 Hz, inductive load type, 230 V, 1900 VA, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    1000000 cycles, AC-15 f = 50/60 Hz, inductive load type, 48 V, 450 VA, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, inductive load type, 110 V, 100 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, inductive load type, 230 V, 95 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, inductive load type, 48 V, 100 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    3000000 cycles, AC-15 f = 50/60 Hz, inductive load type, 110 V, 350 VA, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    3000000 cycles, AC-15 f = 50/60 Hz, inductive load type, 230 V, 430 VA, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    3000000 cycles, AC-15 f = 50/60 Hz, inductive load type, 48 V, 170 VA, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    3000000 cycles, DC-13, inductive load type, 110 V, 40 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    3000000 cycles, DC-13, inductive load type, 230 V, 33 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    3000000 cycles, DC-13, inductive load type, 48 V, 35 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    mechanical durability
    10000000 cycles
    width
    77 mm
    height
    130 mm
    depth
    44 mm
    net weight
    0.53 kg
    terminals description ISO n°1
    (13-14)NO
    (11-12)NC
    Environment
    shock resistance
    95 gn for 11 ms conforming to IEC 60068-2-27
    vibration resistance
    9 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    IP degree of protection
    IP65 conforming to IEC 60529
    IP65 conforming to NF C 20-010
    electrical shock protection class
    Class I conforming to IEC 61140
    Class I conforming to NF C 20-030
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    protective treatment
    TC
    operating position
    Any position
    product certifications
    CSA
    standards
    IEC 60947-5-1
    VDE 0660-200
    IEC 60337-1
    EN 60947-5-1
    CSA C22.2 No 14
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 11 MB
    Date 2/28/18
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 498.3 KB
    Date 9/29/17
    Description
    None
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XC... limit switches - EU declaration of conformity (Version 1.0)
    Description
    EU declaration of conformity
    prp.document.label.format pdf
    Size 645.5 KB
    Date 11/22/16
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XC1AC116 : limit switch XC1AC - roller lever - 1C/O
    Description
    limit switch XC1AC - roller lever - 1C/O
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    limit switch XC1AC - roller lever - 1C/O
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 279.2 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XC1AC116 : limit switch XC1AC - roller lever - 1C/O
    Description
    limit switch XC1AC - roller lever - 1C/O
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    limit switch XC1AC - roller lever - 1C/O
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    3 tapped entries for Pg 13.5 cable gland


    Adaptator Dimensions for IS0 M20 x 1.5



  • Connections and Schema

    Wiring Diagram
    Single-pole CO Slow Break



  • Technical Description

    Characteristics of Actuation
    Switch Actuation by 30° Cam



    Functionnal Diagram


    (1)
    Closed
    (2)
    Open


Compare products: /