Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XC Special format
XCE102C Product picture Schneider Electric

XCE102C

XCE102C Product picture Schneider Electric
XCE102C

Steel roller plunger, horizontal actuation

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XC
    series name
    Basic
    product or component type
    Limit switch
    product specific application
    Medium duty
    device short name
    XCE
    body type
    Fixed
    head type
    Plunger head
    material
    Plastic and metal
    fixing mode
    By the body
    movement of operating head
    Linear
    type of operator
    Spring return roller plunger stainless steel
    switch actuation
    On end
    type of approach
    Lateral approach, 1 direction
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 1.5 mm²
    cable entry
    1 flexible rubber cable gland, cable outer diameter: 6…9 mm
    number of poles
    2
    contact operation
    Snap action
    positive opening
    Without
    maximum force for tripping
    9 N
    Complementary
    contacts insulation form
    Za
    minimum release force
    1.5 N
    minimum actuation speed
    5 mm/s
    maximum actuation speed
    0.5 m/s
    maximum operating rate
    120 cyc/mn
    contact code designation
    A300, AC (Ue = 240 V), Ie = 3 A, Ithe = 10 A conforming to IEC 60947-5-1
    R300, DC (Ue = 220 V), Ie = 0.3 A conforming to IEC 60947-5-1
    maximum resistance across terminals
    25 MOhm
    [Uimp] rated impulse withstand voltage
    4 kV conforming to EN/IEC 60664
    electrical durability
    800000 cycles, AC, 3 A, 220 V
    mechanical durability
    10000000 cycles
    width
    28 mm
    height
    112 mm
    depth
    25 mm
    net weight
    0.126 kg
    terminals description ISO n°1
    (3-4-1-2)OF
    Environment
    shock resistance
    30 gn for 11 ms conforming to IEC 60068-2-27
    vibration resistance
    +/- 3 mm (f= 10…55 Hz) conforming to IEC 60068-2-6
    IP degree of protection
    IP65 conforming to IEC 60529
    electrical shock protection class
    Class I conforming to EN/IEC 60947-5-1
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    marking
    CE
    CCC
    standards
    IEC 60947-5-1
    GB 14048.5
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Limit switches XCE and XCJ - Basics line English 10/2019 (Version 1.0)
    Description
    XCE limit switches for medium duty applications.XCJ limit switches for light to medium duty applications.
    prp.document.label.format pdf
    Size 2.8 MB
    Date 10/4/19
    Description
    XCE limit switches for medium duty applications.XCJ limit switches for light to medium duty applications.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCE102C : XCE102C_ROHS_DECLARATION
    Description
    XCE102C_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 12/5/20
    Description
    XCE102C_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XCE102C : XCE102C_REACH_DECLARATION
    Description
    XCE102C_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 12/5/20
    Description
    XCE102C_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1) :
    2 holes M5 tapped 7mm / 0.27 inches in depth.
    (2) :
    2 M5 tapped holes.
    (3) :
    Stainless steel roller Ø 12.5 x 3.8 mm / Ø 0.49 x 0.15 in.


  • Connections and Schema

    Connection and Schema
    Wiring Diagram

    1 NO + 1 NC



  • Technical Description

    Technical Description
    Type of Operator and Functional Diagram, Travel Distance


    (1) :
    Contact closed
    (2) :
    Contact open
    (3) :
    Tripping
    (4) :
    Resetting