Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   OsiSense XC standard
XE2SP2141 Product picture Schneider Electric

XE2SP2141

Green premium brand logo
XE2SP2141 Product picture Schneider Electric
XE2SP2141
Green premium brand logo

limit switch contact block - 2NC - snap action, simultaneous

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch contact block
    device short name
    XE2S
    associated body
    ZCKJ9
    ZCKS9
    ZCKM9
    ZCD29
    ZCP29
    number of poles
    2
    contacts type and composition
    2 NC
    contact operation
    Snap action
    Complementary
    product compatibility
    XCKM
    XCKJ
    XCKP
    XCKS
    XCKD
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 1.5 mm²
    contacts insulation form
    Zb
    contacts material
    Silver plated contacts
    positive opening
    With
    minimum actuation speed
    0.01 mm/s
    contact code designation
    A300, AC-15 (Ue = 240 V), Ie = 3 A, Ithe = 10 A conforming to EN/IEC 60947-5-1 appendix A
    Q300, DC-13 (Ue = 250 V), Ie = 0.27 A conforming to EN/IEC 60947-5-1 appendix A
    maximum resistance across terminals
    25 mOhm conforming to IEC 60255-7 category 3
    [Ui] rated insulation voltage
    300 V conforming to UL 508
    500 V (pollution degree 3) conforming to IEC 60947-1
    300 V conforming to CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60664
    6 kV IEC 60947-1
    short-circuit protection
    10 A cartridge fuse, type gG
    electrical durability
    5000000 cycles, DC-13 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 24 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 48 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • Chinese1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 63.2 MB
    Date 5/22/17
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XES-P... and XE2S-P... contacts blocks (Version 2.2)
    Description
    Certificate for China compulsory product certification
    prp.document.label.format pdf
    Size 1 MB
    Date 5/31/16
    Description
    Certificate for China compulsory product certification
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XE2SP2141 : limit switch contact block - 2NC - snap action, simultaneous
    Description
    limit switch contact block - 2NC - snap action, simultaneous
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    limit switch contact block - 2NC - snap action, simultaneous
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 279.2 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XE2SP2141 : limit switch contact block - 2NC - snap action, simultaneous
    Description
    limit switch contact block - 2NC - snap action, simultaneous
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    limit switch contact block - 2NC - snap action, simultaneous
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /