Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   OsiSense XM
XMLA001R2S11 Product picture Schneider Electric

XMLA001R2S11

Green premium brand logo
XMLA001R2S11 Product picture Schneider Electric
XMLA001R2S11
Green premium brand logo

pressure switch XMLA 1 bar - fixed scale 1 threshold - 1 C/O

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XM
    product or component type
    Electromechanical pressure sensor
    pressure sensor type
    Electromechanical pressure sensor
    device short name
    XMLA
    pressure sensor size
    1 bar
    controlled fluid
    Air (0…160 °C)
    Hydraulic oil (0…160 °C)
    fluid connection type
    G 1/4 (female) conforming to ISO 228
    electrical connection
    Screw-clamps terminals, 1 x 0.5...2 x 2.5 mm²
    1 connector Pg 13
    AWG gauge
    AWG 20...AWG 14
    cable entry
    Cable gland 9…13 mm
    contacts type and composition
    1 C/O
    product specific application
    -
    pressure switch type of operation
    Detection of 1 single threshold
    electrical circuit type
    Control circuit
    scale type
    Fixed differential
    local display
    With
    adjustable range of switching point on rising pressure
    0.03…1 bar
    adjustable range of switching point on falling pressure
    0.01…0.96 bar
    maximum permissible accidental pressure
    2.25 bar
    destruction pressure
    4.5 bar
    pressure actuator
    Diaphragm
    materials in contact with fluid
    Steel
    FPM, FKM
    304L stainless steel
    enclosure material
    Zinc alloy
    [In] rated current
    3 A, B300, AC-15 (Ue = 120 V) conforming to EN/IEC 60947-5-1
    1.5 A, B300, AC-15 (Ue = 240 V) conforming to EN/IEC 60947-5-1
    0.1 A, R300, DC-13 (Ue = 250 V) conforming to EN/IEC 60947-5-1
    Complementary
    natural differential at low setting
    0.02 bar (+/- 0.01 bar)
    natural differential at high setting
    0.04 bar (+/- 0.01 bar)
    maximum permissible pressure - per cycle
    1.25 bar
    terminal block type
    4 terminals
    maximum operating rate
    120 cyc/mn
    repeat accuracy
    2 %
    [Ui] rated insulation voltage
    300 V conforming to UL 508
    500 V conforming to EN/IEC 60947-1
    300 V conforming to CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    EN/IEC 60947-1 6 kV
    auxiliary contacts operation
    Snap action
    contacts material
    Silver contacts
    maximum resistance across terminals
    25 mOhm conforming to IEC 255-7 category 3
    25 mOhm conforming to NF C 93-050 method A
    short-circuit protection
    10 A cartridge fuse, type gG (gl)
    mechanical durability
    4000000 cycles
    setting
    External
    height
    162 mm
    depth
    110 mm
    width
    110 mm
    net weight
    2.555 kg
    Environment
    standards
    UL 508
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    CE
    product certifications
    UL
    BV
    CCC
    EAC
    LROS (Lloyds register of shipping)
    CSA
    protective treatment
    TC standard version
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    operating position
    Any position
    vibration resistance
    2 gn conforming to IEC 60068-2-6 (f = 30…500 Hz)
    shock resistance
    30 gn conforming to IEC 60068-2-27
    electrical shock protection class
    Class I conforming to IEC 1140
    Class I conforming to IEC 536
    Class I conforming to NF C 20-030
    IP degree of protection
    IP66 conforming to EN/IEC 60529
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • Chinese3
    • French4
    • German3
    • Italian3
    • Spanish3
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for XMLA001R2S11: pressure switch XMLA 1 bar - fixed scale 1 threshold - 1 C/O (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XMLA001R2S11: pressure switch XMLA 1 bar - fixed scale 1 threshold - 1 C/O (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XMLA001R2S11: pressure switch XMLA 1 bar - fixed scale 1 threshold - 1 C/O (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XMLA001R2S11: pressure switch XMLA 1 bar - fixed scale 1 threshold - 1 C/O (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.6 MB
    Date 4/11/19
    Description
    Certificate for China compulsory product certification
    prp.document.label.format pdf
    Size 170.2 KB
    Date 12/5/02
    Description
    CSA certificate of compliance
    prp.document.label.format html
    Size 330 B
    Date 5/14/85
    Description
    UL certification record (listed products)
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.8 MB
    Date 8/1/11
    Description
    .
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 220.1 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XMLA001R2S11 : pressure switch XMLA 1 bar - fixed scale 1 threshold - 1 C/O
    Description
    pressure switch XMLA 1 bar - fixed scale 1 threshold - 1 C/O
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    pressure switch XMLA 1 bar - fixed scale 1 threshold - 1 C/O
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 266.2 KB
    Date 11/8/16
    Description
    BV type approval certificate
    prp.document.label.format pdf
    Size 560.9 KB
    Date 4/7/16
    Description
    LRoS type approval certificate
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 275.1 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XMLA001R2S11 : pressure switch XMLA 1 bar - fixed scale 1 threshold - 1 C/O
    Description
    pressure switch XMLA 1 bar - fixed scale 1 threshold - 1 C/O
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    pressure switch XMLA 1 bar - fixed scale 1 threshold - 1 C/O
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    Ø a =
    110 mm / 4.33 in.
    (1)
    1 fluid entry, tapped G1/4 (BSP female)
    (2)
    1 electrical connections entry, tapped Pg 13.5


  • Connections and Schema

    Wiring Diagram
    Terminal Model



  • Performance Curves

    Operating Curves


    (y)
    Rising pressure
    (x)
    Falling pressure


    (y)
    Pressure
    (x)
    Time
    (1)
    Adjustable value
    (2)
    Non adjustable value
    PH :
    High point
    PB :
    Below point


Compare products: /