Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all OsiSense XM
XMLPM01GC21F Product picture Schneider Electric

XMLPM01GC21F

Green premium brand logo
XMLPM01GC21F Product picture Schneider Electric
XMLPM01GC21F
Green premium brand logo

pressure transmitter -1..1bar - 4..20mA - G1/4A male - FPM - DIN

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XM
    product or component type
    Electronic pressure sensors
    pressure sensor type
    Pressure transmitter
    pressure sensor name
    XMLP
    electrical circuit type
    Control circuit
    pressure sensor size
    -1…1 bar
    local display
    Without
    controlled fluid
    Fresh water (0…125 °C)
    Air (-15…125 °C)
    Gas (-15…125 °C)
    Hydraulic oil (-15…125 °C)
    fluid connection type
    G 1/4A (male) conforming to DIN 3852-E
    electrical connection
    1 male connector EN 175301-803-A (ex DIN43650) 3 pins
    [Us] rated supply voltage
    12...24 V DC SELV (voltage limits: 7…33 V)
    current consumption
    < 23 mA
    type of output signal
    Analogue
    analogue output function
    4...20 mA, 2-wire
    quantity per set
    Set of 1
    type of packing
    Individual
    Complementary
    pressure setting range
    -1…1 bar
    maximum permissible accidental pressure
    3 bar
    destruction pressure
    5 bar
    materials in contact with fluid
    Ceramic
    Stainless steel AISI 316L
    Fluorocarbon FPM
    operating position
    Any position
    protection type
    Load short-circuit
    Reverse polarity
    electromagnetic compatibility
    Susceptibility to electromagnetic fields conforming to EN/IEC 61000-4-3 10 V/m 80...1000 MHz
    Radiated RF fields conforming to EN/IEC 61000-4-6 10 V 0.15...80 MHz
    Electrostatic discharge immunity test conforming to EN/IEC 61000-4-2 8 kV air, 4 kV contact
    1.2/50 µs shock waves immunity test conforming to EN/IEC 61000-4-5 1 kV 42 Ohm
    Immunity to magnetic fields conforming to EN/IEC 61000-4-8 100 A/m 50 Hz
    Electrical fast transient/burst immunity test conforming to EN/IEC 61000-4-4 4 kV
    [Uimp] rated impulse withstand voltage
    0.5 kV
    response time on output
    <= 2 ms 10...90 % of full scale
    measurement accuracy
    +/- 0.5 % of the measuring range
    Resolution
    0.1 % of the measuring range
    drift of the sensitivity
    +/- 0.02 % of measuring range/°K
    drift of the zero point
    +/- 0.02 % of measuring range/°K
    Long term stability
    +/- 0.25 % of the measuring range
    mechanical durability
    10000000 cycles
    net weight
    0.095 kg
    diameter
    26 mm
    length
    55 mm
    Environment
    standards
    NSF ANSI 61
    EN/IEC 61326-2-3
    product certifications
    CE
    EAC
    CULus
    RCM
    ambient air temperature for operation
    -30…85 °C
    ambient air temperature for storage
    -50…100 °C
    vibration resistance
    20 gn (f = 10…2000 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    100 gn for 11 ms conforming to EN/IEC 60068-2-27
    IP degree of protection
    IP65 conforming to EN/IEC 60529
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Electronic sensors for pressure control OsiSense XM (Version 5.0)
    Description
    Pressure sensors XMLK, XMLG, XMEP and XMLP. Switches with 4-digits display ZMLP. Pressure sensors with 4-digits display XMLR.
    Size pdf
    Size 6.5 MB
    Date 7/3/17
    Description
    Pressure sensors XMLK, XMLG, XMEP and XMLP. Switches with 4-digits display ZMLP. Pressure sensors with 4-digits display XMLR.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XMLPM01GC21F: pressure transmitter -1..1bar - 4..20mA - G1/4A male - FPM - DIN (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XMLPM01GC21F: pressure transmitter -1..1bar - 4..20mA - G1/4A male - FPM - DIN (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XMLP... and XMLR... electronic pressure sensors - cUL certification record (for Canada) (Version 1.0)
    Description
    cUL certification record (listed products, for Canada)
    Size pdf
    Size 44 KB
    Date 9/26/17
    Description
    cUL certification record (listed products, for Canada)
    XMLP... and XMLR... electronic pressure sensors - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    Size html
    Size 320 B
    Date 5/13/15
    Description
    UL certification record (listed products)
    XMLP... and XMLR... electronic pressure sensors - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    Size pdf
    Size 42.6 KB
    Date 5/6/15
    Description
    UL certification record (listed products)
    XMLP... and XMLR... electronic pressure sensors - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    Size pdf
    Size 39.3 KB
    Date 5/6/15
    Description
    UL certification record (listed products)
    XMLP... and XMLR... electronic pressure sensors - cUL certification record (for Canada) (Version 1.0)
    Description
    cUL certification record (listed products, for Canada)
    Size pdf
    Size 39.5 KB
    Date 5/6/15
    Description
    cUL certification record (listed products, for Canada)
    XMLP... and XMLR... electronic pressure sensors - cUL certification record (for Canada) (Version 1.0)
    Description
    cUL certification record (listed products, for Canada)
    Size pdf
    Size 43.2 KB
    Date 5/6/15
    Description
    cUL certification record (listed products, for Canada)
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 487.8 KB
    Date 4/13/16
    Description
    EU declaration of conformity
    XMLP... electronic pressure sensors - Supplier's declaration of conformity to Australian regulations (Version 1.0)
    Description
    Supplier's declaration of conformity to Australian regulations
    Size pdf
    Size 786.9 KB
    Date 3/9/16
    Description
    Supplier's declaration of conformity to Australian regulations
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XMLPM01GC21F : pressure transmitter -1..1bar - 4..20mA - G1/4A male - FPM - DIN
    Description
    pressure transmitter -1..1bar - 4..20mA - G1/4A male - FPM - DIN
    Size pdf
    Size 195.3 KB
    Date 2/16/20
    Description
    pressure transmitter -1..1bar - 4..20mA - G1/4A male - FPM - DIN
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XMLPM01GC21F : pressure transmitter -1..1bar - 4..20mA - G1/4A male - FPM - DIN
    Description
    pressure transmitter -1..1bar - 4..20mA - G1/4A male - FPM - DIN
    Size pdf
    Size 195.3 KB
    Date 2/16/20
    Description
    pressure transmitter -1..1bar - 4..20mA - G1/4A male - FPM - DIN
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    SW24 tightening torque ≤ 25 N.m / 221 lb-in


  • Connections and Schema

    Connection and Schema
    Wiring Diagram

    2-Wire Technique (4-20 mA)


    (a)
    I out


  • Performance Curves

    Performance Curves
    Curves



Compare products: /