Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XS & XT
XS8D1A1PAM12DIN Product picture Schneider Electric

XS8D1A1PAM12DIN

Green premium brand logo
XS8D1A1PAM12DIN Product picture Schneider Electric
XS8D1A1PAM12DIN
Green premium brand logo

Inductive proximity sensors XS, inductive sensor XS8 80x80x26, PBT, Sn60mm, 12...24 VDC, M12

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Telemecanique Inductive proximity sensors XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS8
    sensor design
    Flat form 80 x 80 x 26
    size
    40 mm
    body type
    Fixed clippable onto DIN rail
    detector flush mounting acceptance
    Non flush mountable
    material
    Plastic
    enclosure material
    PBT
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    40 mm flush mountable
    60 mm non flush mountable
    discrete output function
    1 NO
    output circuit type
    DC
    discrete output type
    PNP
    electrical connection
    Male connector M12, 4 pins
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    switching capacity in mA
    <= 200 mA DC with overload and short-circuit protection
    IP degree of protection
    IP67 double insulation conforming to IEC 60529
    Complementary
    detection face
    Frontal
    front material
    PBT
    fine adjustment zone
    20…40 mm flush mountable
    20…60 mm non flush mountable
    differential travel
    1...15% of Sr
    supply voltage limits
    10…36 V DC
    maximum residual current
    1.5 mA open state
    switching frequency
    <= 150 Hz
    maximum voltage drop
    <2 V (closed)
    current consumption
    <= 10 mA no-load
    maximum delay first up
    10 ms
    maximum delay response
    0.3 ms
    maximum delay recovery
    6 ms
    marking
    CE
    depth
    40 mm
    height
    80 mm