Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all OsiSense XU
XUKT1KSMM12 Product picture Schneider Electric

XUKT1KSMM12

Green premium brand logo
XUKT1KSMM12 Product picture Schneider Electric
XUKT1KSMM12
Green premium brand logo

photo-electric sensor - XUKT - reflex - Sn 1.5m - 12..24VDC - M12

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    Application packaging
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUK
    sensor design
    Compact 50 x 50
    detection system
    Reflex
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    PNP or NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    1 male connector M12 adjustable 2 positions, 4 pins
    product specific application
    Detection of transparent object
    emission
    Red reflex
    [Sn] nominal sensing distance
    1.5 m reflex need reflector XUZC50
    Complementary
    enclosure material
    PC
    lens material
    PMMA
    output type
    Solid state
    output function governance
    Dark
    add on output
    Without
    cable composition
    2 x 0.34 mm²
    wire insulation material
    PVC
    cable outer diameter
    6 mm
    status LED
    1 LED for output state
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10…30 V AC/DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 1.5 kHz
    maximum voltage drop
    <2 V (closed state)
    current consumption
    <= 35 mA no-load
    time delay range
    0.1...5 s monostable, on-delay or off-delay (programmable) delay
    maximum delay first up
    80 ms
    maximum delay response
    0.3 ms
    maximum delay recovery
    0.3 ms
    setting-up
    Sensitivity adjustment by potentiometer
    depth
    50 mm
    height
    50 mm
    width
    18 mm
    net weight
    0.035 kg
    kit composition
    Bracket XULZ41
    Sensor
    Environment
    product certifications
    UL
    CSA
    CE
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    7 gn, amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    20 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP65 conforming to IEC 60529
    IP651 conforming to NF C 20-010
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French2
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for XUKT1KSMM12: photo-electric sensor - XUKT - reflex - Sn 1.5m - 12..24VDC - M12 (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XUKT1KSMM12: photo-electric sensor - XUKT - reflex - Sn 1.5m - 12..24VDC - M12 (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.4 MB
    Date 9/24/02
    Description
    CSA certificate of compliance
    XU... photoelectric proximity switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    Size html
    Size 301 B
    Date 5/15/97
    Description
    UL certification record (listed products)
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 227.9 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XUKT1KSMM12 : photo-electric sensor - XUKT - reflex - Sn 1.5m - 12..24VDC - M12
    Description
    photo-electric sensor - XUKT - reflex - Sn 1.5m - 12..24VDC - M12
    Size pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    photo-electric sensor - XUKT - reflex - Sn 1.5m - 12..24VDC - M12
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 284.9 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XUKT1KSMM12 : photo-electric sensor - XUKT - reflex - Sn 1.5m - 12..24VDC - M12
    Description
    photo-electric sensor - XUKT - reflex - Sn 1.5m - 12..24VDC - M12
    Size pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    photo-electric sensor - XUKT - reflex - Sn 1.5m - 12..24VDC - M12
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /