Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XVU
XVUC66 Product picture Schneider Electric

XVUC66

Green premium brand logo
XVUC66 Product picture Schneider Electric
XVUC66
Green premium brand logo

Illuminated LED unit for modular tower lights, blue, Ø60, high flashing, IP65, 24 V AC/DC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XVU
    product or component type
    Modular tower light
    beacon or indicator bank unit type
    LED unit
    mounting diameter
    60 mm
    component name
    XVU
    light source
    LED, blue
    device application
    Automotive
    Packaging machine
    Machine tools
    Complementary
    signalling type
    High flashing
    assembly style
    Customer assembly, up to 3 units
    material
    PC (polycarbonate) V-2 conforming to UL 94
    [Us] rated supply voltage
    24 V AC/DC
    maximum power dissipation in W
    2.8 W
    current consumption
    <= 150 mA
    signalling type
    High flashing
    length
    60 mm
    net weight
    0.085 kg
    Environment
    product certifications
    RoHS
    REACH
    UL
    CSA
    CE
    EAC
    RCM
    ambient air temperature for storage
    -40…70 °C
    IP degree of protection
    IP65
    ambient air temperature for operation
    -25…50 °C
    vibration resistance
    2 gn
    Packing Units
    Package 1 Weight
    163 g
    Package 2 Weight
    4.771 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more
    View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3 MB
    Date 11/29/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XVUC66 : XVUC66_ROHS_CHINA_DECLARATION
    Description
    XVUC66_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/25/20
    Description
    XVUC66_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XVUC66 : XVUC66_ROHS_DECLARATION
    Description
    XVUC66_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/25/20
    Description
    XVUC66_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XVUC66 : Illuminated LED unit for modular tower lights, blue, Ø60, high flashing, IP65, 24 V AC/DC
    Description
    Illuminated LED unit for modular tower lights, blue, Ø60, high flashing, IP65, 24 V AC/DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/25/20
    Description
    Illuminated LED unit for modular tower lights, blue, Ø60, high flashing, IP65, 24 V AC/DC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Illuminated LED Unit
    Dimensions