Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XVU
XVUZ00 Product picture Schneider Electric

XVUZ00

Green premium brand logo
XVUZ00 Product picture Schneider Electric
XVUZ00
Green premium brand logo

½” NPT conduit adaptor for customer supplied tubing

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XVU
    product or component type
    Modular tower light
    accessory / separate part type
    Fixing plate
    accessory / separate part category
    Mounting and fixing accessory
    accessory / separate part designation
    1/2" NPT conduit adaptor for customer supplied tubing
    component name
    XVU
    mounting diameter
    60 mm
    Complementary
    product compatibility
    Top: AC body
    Top: DC body
    Top: swivel mounting support
    material
    PBT (polybutylene terephthalate) V-0 conforming to UL 94
    ABS (acrylonitrile butadiene-styrene)
    PC (polycarbonate)
    Aluminium
    housing colour
    Black
    connections - terminals
    Push-in
    [Us] rated supply voltage
    24 V AC/DC 50/60 Hz
    110...240 V AC 50/60 Hz
    length
    62 mm
    net weight
    0.171 kg
    Environment
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…50 °C
    product certifications
    UL
    CSA
    Packing Units
    Package 1 Weight
    150.000 g
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • View more
    View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3 MB
    Date 11/29/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CNCA-CPC-SDOC XVU Modular tower lights (Version First Release)
    Files in document
    Description
    CNCA-Compulsory Product Certification-Self DOC CCC scheme
    prp.document.label.format zip
    Size 3.4 MB
    Date 9/27/20
    Files in document
    Description
    CNCA-Compulsory Product Certification-Self DOC CCC scheme
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XVUZ00 : XVUZ00_ROHS_CHINA_DECLARATION
    Description
    XVUZ00_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 12/3/20
    Description
    XVUZ00_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XVUZ00 : XVUZ00_ROHS_DECLARATION
    Description
    XVUZ00_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 12/3/20
    Description
    XVUZ00_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XVUZ00 : XVUZ00_REACH_DECLARATION
    Description
    XVUZ00_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 12/3/20
    Description
    XVUZ00_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Fixing Unit
    Dimensions


    (1)
    1/2 inch NPT thread inside