Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all Harmony XAC-A
ZB2BY2330 Product picture Schneider Electric

ZB2BY2330

Green premium brand logo
ZB2BY2330 Product picture Schneider Electric
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Marked legend
    accessory / separate part type
    Legend
    accessory / separate part category
    Marking accessory
    Complementary
    accessory / separate part destination
    Push-button
    marking
    EMERGENCY STOP
    language
    English
    label dimensions
    30 x 40 mm
    net weight
    0.001 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ZB2BY2330 : NAMEPLATE (E
    Description
    NAMEPLATE (E
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    NAMEPLATE (E
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB2BY2330 : NAMEPLATE (E
    Description
    NAMEPLATE (E
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    NAMEPLATE (E
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB2BY2330 : NAMEPLATE (E
    Description
    NAMEPLATE (E
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    NAMEPLATE (E
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /