Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Harmony XB4
ZB4BZ1029 Product picture Schneider Electric

ZB4BZ1029

Green premium brand logo
ZB4BZ1029 Product picture Schneider Electric
ZB4BZ1029
Green premium brand logo

single contact block with body/fixing collar 1NC spring clamp terminal

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB4
    product or component type
    Complete body/contact assembly
    device short name
    ZB4
    fixing collar material
    Zamak
    sale per indivisible quantity
    1
    head type
    Standard
    contacts type and composition
    1 NC
    contact operation
    Slow-break
    contact block type
    Single
    device composition
    Fixing collar
    Contact block
    connections - terminals
    Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN 60947-1
    Complementary
    CAD overall width
    30 mm
    CAD overall height
    47 mm
    CAD overall depth
    37 mm
    terminals description ISO n°1
    (11-12)NC
    net weight
    0.064 kg
    contacts usage
    Standard contacts
    positive opening
    With conforming to EN/IEC 60947-5-1 appendix K
    operating travel
    1.5 mm (NC changing electrical state)
    2.6 mm (NO changing electrical state)
    4.3 mm (total travel)
    operating torque
    0.05 N.m NO changing electrical state
    mechanical durability
    5000000 cycles
    contacts material
    Silver alloy (Ag/Ni)
    short-circuit protection
    4 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A conforming to EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    250 V (pollution degree 3) conforming to EN 60947-1
    [Uimp] rated impulse withstand voltage
    4 kV EN 60947-1
    [Ie] rated operational current
    3 A at 240 V, AC-15, A300 conforming to EN/IEC 60947-5-1
    6 A at 120 V, AC-15, A300 conforming to EN/IEC 60947-5-1
    0.1 A at 250 V, DC-13, R300 conforming to EN/IEC 60947-5-1
    0.22 A at 125 V, DC-13, R300 conforming to EN/IEC 60947-5-1
    electrical durability
    1000000 cycles, AC-15, 1 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 1.5 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 3 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.15 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    electrical reliability
    Λ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4
    Λ < 10exp(-8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947-5-4
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    IP degree of protection
    IP20 conforming to IEC 60529
    standards
    EN/IEC 60947-1
    CSA C22.2 No 14
    EN/IEC 60947-5-5
    EN/IEC 60947-5-4
    EN/IEC 60947-5-1
    UL 508
    JIS C8201-5-1
    JIS C8201-1
    product certifications
    RINA
    CSA
    GL
    UL
    BV
    DNV
    LROS (Lloyds register of shipping)
    vibration resistance
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English9
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for ZB4BZ1029: single contact block with body/fixing collar 1NC spring clamp terminal (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for ZB4BZ1029: single contact block with body/fixing collar 1NC spring clamp terminal (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL certificate Harmony pushbutton (Version 1.0)
    Description
    XB4-XB5 ZBE ZEN ZBV ZAL ZB4 ZB5 ZBZ XD4 XD5 ZBY ZBC ZBD ZBG ZBP ZB2
    prp.document.label.format pdf
    Size 326.4 KB
    Date 8/9/19
    Description
    XB4-XB5 ZBE ZEN ZBV ZAL ZB4 ZB5 ZBZ XD4 XD5 ZBY ZBC ZBD ZBG ZBP ZB2
    prp.document.label.format pdf
    Size 155.7 KB
    Date 2/24/17
    Description
    CSA Certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ZB4BZ1029 : single contact block with body/fixing collar 1NC spring clamp terminal
    Description
    single contact block with body/fixing collar 1NC spring clamp terminal
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    single contact block with body/fixing collar 1NC spring clamp terminal
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 199.5 KB
    Date 4/19/16
    Description
    Manufacturers Declaration of Conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 799.2 KB
    Date 10/1/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB4BZ1029 : single contact block with body/fixing collar 1NC spring clamp terminal
    Description
    single contact block with body/fixing collar 1NC spring clamp terminal
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    single contact block with body/fixing collar 1NC spring clamp terminal
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 679.6 KB
    Date 10/1/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB4BZ1029 : single contact block with body/fixing collar 1NC spring clamp terminal
    Description
    single contact block with body/fixing collar 1NC spring clamp terminal
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    single contact block with body/fixing collar 1NC spring clamp terminal
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /