Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Harmony XB5
ZB5AV03TQ Product picture Schneider Electric

ZB5AV03TQ

Green premium brand logo
ZB5AV03TQ Product picture Schneider Electric
ZB5AV03TQ
Green premium brand logo

pilot light head zb5av03 sold by 100

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB5
    product or component type
    Head for pilot light
    product compatibility
    BA 9s
    device short name
    ZB5
    bezel material
    Dark grey plastic
    mounting diameter
    22 mm
    head type
    Standard
    sale per indivisible quantity
    100
    shape of signaling unit head
    Round
    cap/operator or lens colour
    Green
    operator additional information
    With plain lens
    Complementary
    CAD overall width
    29 mm
    CAD overall height
    29 mm
    CAD overall depth
    31 mm
    electrical composition code
    P3 in front mounting with BA 9s
    P4 in front mounting with BA 9s and transformer
    PF2 in front mounting with BA 9s
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…70 °C
    overvoltage category
    Class II conforming to IEC 60536
    IP degree of protection
    IP66 conforming to IEC 60529
    IP67 conforming to IEC 60529
    IP69 conforming to IEC 60529
    IP69K conforming to ISO 20653
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    resistance to high pressure washer
    7000000 Pa at 55 °C, distance : 0.1 m
    IK degree of protection
    IK05 conforming to IEC 50102
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-5
    JIS C8201-5-1
    UL 508
    EN/IEC 60947-5-4
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    JIS C8201-1
    vibration resistance
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 155.7 KB
    Date 2/24/17
    Description
    CSA Certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ZB5AV03TQ : pilot light head zb5av03 sold by 100
    Description
    pilot light head zb5av03 sold by 100
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    pilot light head zb5av03 sold by 100
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 199.5 KB
    Date 4/19/16
    Description
    Manufacturers Declaration of Conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 605.3 KB
    Date 11/1/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB5AV03TQ : pilot light head zb5av03 sold by 100
    Description
    pilot light head zb5av03 sold by 100
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    pilot light head zb5av03 sold by 100
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 516.3 KB
    Date 11/1/17
    prp.document.label.format pdf
    Size 1.6 MB
    Date 12/1/11
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB5AV03TQ : pilot light head zb5av03 sold by 100
    Description
    pilot light head zb5av03 sold by 100
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    pilot light head zb5av03 sold by 100
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation)
    Connection by Screw Clamp Terminals or Plug-in Connectors or on Printed Circuit Board


    (1)
    Diameter on finished panel or support
    (2)
    For selector switches and Emergency stop buttons, use of an anti-rotation plate type ZB5AZ902 is recommended.
    (3)
    Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 in. 0+0.016)

    Connections

    a in mm

    a in in.

    b in mm

    b in in.

    By screw clamp terminals or plug-in connector

    40

    1.57

    30

    1.18

    By Faston connectors

    45

    1.77

    32

    1.26

    On printed circuit board

    30

    1.18

    30

    1.18

    Detail of Lug Recess


    (1)
    Diameter on finished panel or support
    (2)
    For selector switches and Emergency stop buttons, use of an anti-rotation plate type ZB5AZ902 is recommended.
    (3)
    Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 in. 0+0.016)


    Pushbuttons, Switches and Pilot Lights for Printed Circuit Board Connection
    Panel Cut-outs (Viewed from Installer’s Side)


    A:
    30 mm min. / 1.18 in. min.
    B:
    40 mm min. / 1.57 in. min.

    Printed Circuit Board Cut-outs (Viewed from Electrical Block Side)

    Dimensions in mm


    A:
    30 mm min.
    B:
    40 mm min.

    Dimensions in in.


    A:
    1.18 in. min.
    B:
    1.57 in. min.

    General Tolerances of the Panel and Printed Circuit Board

    The cumulative tolerance must not exceed 0.3 mm / 0.012 in.: T1 + T2 = 0.3 mm max.

    Installation Precautions

    • Minimum thickness of circuit board: 1.6 mm / 0.06 in.

    • Cut-out diameter: 22.4 mm ± 0.1 / 0.88 in. ± 0.004

    • Orientation of body/fixing collar ZB5AZ009: ± 2°30’ (excluding cut-outs marked a and b).

    • Tightening torque of screws ZBZ006: 0.6 N.m (5.3 lbf.in) max.

    • Allow for one ZB5AZ079 fixing collar/pillar and its fixing screws:

      • every 90 mm / 3.54 in. horizontally (X), and 120 mm / 4.72 in. vertically (Y).

      • with each selector switch head (ZB5AD•, ZB5AJ•, ZB5AG•).

    The fixing centers marked a and b are diagonally opposed and must align with those marked 4 and 5.


    (1)
    Head ZB5AD•
    (2)
    Panel
    (2)
    Nut
    (4)
    Printed circuit board

    Mounting of Adapter (Socket) ZBZ01•

    • 1 2 elongated holes for ZBZ006 screw access

    • 2 1 hole Ø 2.4 mm ± 0.05 / 0.09 in. ± 0.002 for centring adapter ZBZ01•

    • 3 8 × Ø 1.2 mm / 0.05 in. holes

    • 4 1 hole Ø 2.9 mm ± 0.05 / 0.11 in. ± 0.002, for aligning the printed circuit board (with cut-out marked a)

    • 5 1 elongated hole for aligning the printed circuit board (with cut-out marked b)

    • 6 4 holes Ø 2.4 mm / 0.09 in. for clipping in adapter ZBZ01•

    Dimensions An + 18.1 relate to the Ø 2.4 mm ± 0.05 / 0.09 in. ± 0.002 holes for centring adapter ZBZ01•.


  • Technical Description

    Electrical Composition Corresponding to Codes P1, P3, PF1, PR1 and PF2

    Light block



    Electrical Composition Corresponding to Code P4



    Legend

    Single contact


    Double contact


    Light block


    Possible location



Compare products: /