Slika korisnika HMIZRA1 Illuminated USB switch, Quick Reference Guide (EN)

HMIZRA1 Illuminated USB switch, Quick Reference Guide (EN)

This document provides essential safety warnings, installation procedures, and compliance information for the Illuminated USB Switch model HMIZRA1. It includes package contents verification, general specifications covering electrical and environmental parameters, external dimensions, panel mounting instructions, USB cable clamp attachment procedures, and insert label replacement guidelines. The document covers relevant standards including UL 508, CSA C22.2 n°142, ANSI/ISA-12.12.01, and CSA C22.2 n°213 for use in Class I, Division 2 hazardous locations. It also provides information on optional accessories and CE marking compliance with EMC Directive 2004/108/EC. Note: AI-generated document summary. Please check the original document for detailed information.

Datum: 01 srp 2016 | Tip: Korisnički priručnik
Jezici: engleski, francuski, kineski, njemački, portugalski, talijanski, španjolski | Verzija: 01
Referentni dokument: HRB37020

Datoteke

Naziv datoteke
HRB37020_01.pdf