Croatia
Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

 

MGE Static Transfer Switches

True redundancy and exceptional high reliability for automatic transfer between power sources

Critical power distribution without compromise

Slika proizvoda APC Brand Schneider Electric
MGE Static Transfer Switches schneider.label True redundancy and exceptional high reliability for automatic transfer between power sources
  • Značajke

    MGE static transfer switches (STS) supply power to a range of equipment from two independent and redundant power sources. Static Transfer Switches automatically transfer power to a stable alternate source in less than 4ms under normal operating conditions. Even under extreme conditions, such as 180 degrees out of phase, the STS will have detection and automatic transfer times that are up to 10 times faster than many other switches.

    Prednosti

    Availability

    • Generator compatible - Ensures clean, uninterrupted power to protected equipment when generator power is used.

    Manageability

    • LCD graphics display - Text and mimic diagrams that display modes of operation, system parameters and alarms.
    • LED status indicators - Quickly understand unit and power status with visual indicators.
    • Serial connectivity - Provides management of the UPS via a serial port.

    Serviceability

    • Front-access servicing - Simplifies installation and UPS maintenance while minimizing space requirements.

    Gallery