Dobro došli na Schneider Electric web

Posjeti naš web u drugoj državi ili regiji ili otvori naše globalni web.

Odaberi svoju lokaciju

Uniflair Building Floor

Modular Access Floor solutions for customized spaces.

Fully customizable modular floor solutions with a large range of materials and modules, for both indoor and outdoor installations.

Uniflair Building Floor schneider.label Modular Access Floor solutions for customized spaces.
  • Značajke

    Every environment has different needs, based on its function and enhancement of the aesthetic value. For this reason, the full range of finishing materials and the possiblity to build panels of different size, offers a perfect combination of easy installation and mantenance, flexible spaces, energy efficiency, and the best aesthetic effect for any situation.

    Prednosti

    Adaptability

    • Customizable Finish - A full customization of the panel is possible, satisfying the requirements of the customer. The vast choices includes: hard plastic laminate, vinyl, linoleum and rubber, carpet and parquet, natural stone, natural wood, reconstituted stone, stoneware, steel, or glass.
    • Galvanized Backing - The back of the core panel is covered to further improve mechanical characteristics and increase thermal hygrometric stability.
    • High Density Wooden Chipboard Core - The best combination of mechanical properties and contained weights for an economic purchase and ease of installation.
    • Inert Calcium Sulphate Core - Possesses excellent mechanical properties and fire resistance, reduces sensitivity to humidity, and notable acoustic absorption for improved treading comfort.
    • UNI8 Pedestal Structure - Made completely from galvanized steel with pedestal heights from 5,5 cm up to 60 cm and beyond. The head of the pedestal is shaped with 8 radial branches for connection of the stringers. Galvanized steel stringers are available in different versions to improve mechanical resistance and ensure reduced tolerance of the module. Pedestal heads and stringers are provided with relative gaskets, for an optimum structure-panel connection, improving acoustic performance and acting as a seal against humidity for the whole system.

    Gallery