Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

 

SmartShelter Module

Spacious, prefabricated solution for IT infrastructure. Modules are purpose-built, secure, weather proof, and fire-rated, offering the maximum level of features and performance.

Integrated, Scalable, flexible, on-demand IT infrastructure

Slika proizvoda APC Brand Schneider Electric
SmartShelter Module schneider.label Spacious, prefabricated solution for IT infrastructure. Modules are purpose-built, secure, weather proof, and fire-rated, offering the maximum level of features and performance.
  • Značajke

    SmartShelter Modules offer a practical alternative to building a new or expanding existing IT space. Minimize construction costs and complexity by having your IT space built offsite, in a factory environment. Installations such as hospitals, universities, and businesses with multiple offices can benefit from SmartShelter Modules by reclaiming valuable space for their core operations. Move the data center outside or into a simple building shell as a stand-alone system that has physical security, power and cooling redundancy, and can be remotely monitored and managed with a full suite of DCIM software. - Decrease risk with a pre-engineered, fully managed system - Preserve CapEx by growing infrastructure with demand in smaller increments - Adjust plans for future expansions with repeatable and flexible designs - Financially justify data center expansion through preservation of valuable building space SmartShelter Modules contain a complete data center physical infrastructure, assembled and tested in a single- or multiple-module configuration to provide a fully functional data center.

    Prednosti

    Agility

    • Pre-engineered and Factory Assembled - Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
    • Scalable and Flexible - Prefabricated modules inherently allow for scalable growth of IT infrastructure and the flexibility to adjust the design and size of future phases of deployment. Capital investments can be deferred, improving cash flow.
    • Simple and Fast Deployment - Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
    • Struxureware Data Center Expert Preinstalled - Industry proven DCIM software provides real-time monitoring, user-defined reports and graphs, and fault notification and escalation of critical infrastructure events. Software is preinstalled, significantly reducing on- site configuration and cost.

    Gallery