Croatia
Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

 

EVlink Smart Wallbox

Povezane stanice za pametno punjenje

Ideal for semi-public parking facilities, corporate EV fleets, and apartment complexes, EVLink Smart Wallbox offers energy metering capabilities plus the connectivity you need to ensure user authentication, generate reports and billing, allocate costs to individual users, and perform remote maintenance. Everything you need to make EV charging easier than ever to manage!

EVlink Smart Wallbox
  • Značajke

    Features 
       -Maximum charging current adjustable from 8 A to 32 A, In 1-Ph (up to 7.4 kW) or 3-Ph (up to 22 kW)
       -Connectivity to EV : T2 socket outlet with or without shutters, or attached cable  with T1 or T2 connector
       -Attached cable length : 4.5m
       -Key lock or RFID card reader
       -Energy management capabilities : deferred charging, charging pause and charging current limitation

     
    Power supply network
       -220-240V single-phase – 50/60Hz for a maximum charging power of 7.4 kW
       -380-415V three-phase – 50-60Hz for a maximum charging power of 22 kW*
             (*except for attached cable T1, limited to 7.4 kW)

     
    Connection to the cloud
       -GPRS modem
       -Wired Ethernet or Wi-Fi
       -OCPP 1.5

     
    Mechanical and environment characteristics
       -Ingress protection : IP55, or IP54 for charging station provided with a type E socket outlet.
       -Impact protection : IK10
       -Operating temperature : -30°C to +50°C
       -Storage temperature : -40°C to °80°C

     
    Warranty
       -24 months for the entire EVlink offer







    Prednosti

     
    Extensive choice
       -High rated charging power with derating capability to meet the requisite power while anticipating futur needs for higher power for larger battery capacities.
       -Free access, key locking, or user authentication.

     
    Management of charging sessions and charging assets
       -Charging logs availability
       -User access management
       -Remote maintenance


     
    Energy management
       -Ability to be interfaced with local or cloud-based energy management
       -Seamless adaptation of the delivered charging power to the available power supply
       -Charging postponement to off-peak hours 

     
    Easy to use
       -"Plug & charge" simplicity
       -Optional one-touch stop/restart
       -Light indicator of charging status 


     
    Robustness
       -Suitable for tough environment 

     
    Service offer
       -QR code App registration for easy installation tracking






    Primjene

     
    Semi-public car parks
    For charging point operators seeking a cost-effective shared-usage solution offering user authentication, cost tracking, tax reporting, and billing.

    Corporate EV fleets
    For corporate fleet managers and car leasers seeking a high-uptime solution offering reporting (at work) and cost allocation for easy reimbursement of expenses (at employees’ homes).

    Apartment complexes
    For property managers and residents seeking a solution with energy management and cost allocation capabilities for easy individual billing.