Croatia
Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

 

SmartShelter Data Hall

Large, scalable prefabricated IT infrastructure comprised of multiple SmartShelter Modules ganged together to create a configurable design and complete d optimized for service providers and large enterprises

Integrated, Scalable, flexible, on-demand IT infrastructure

Slika proizvoda APC Brand Schneider Electric
SmartShelter Data Hall schneider.label Large, scalable prefabricated IT infrastructure comprised of multiple SmartShelter Modules ganged together to create a configurable design and complete d optimized for service providers and large enterprises
  • Značajke

    SmartShelter Data Hall offers a scalable, data center infrastructure solution for large service providers and enterprise customer deploying in 50-100 rack increments with the ability to easily add future capacity. The solution consists of factory-built IT modules with 14-15 racks, ganged together on-site, with minimal construction, to form a large, functional IT room. Locate data center outside or into a simple building shell as a stand-alone system that has physical security, power and cooling redundancy, and can be remotely monitored and managed with a full suite of DCIM software. - Decrease risk with a pre-engineered, fully managed system - Preserve CapEx by growing infrastructure with demand - Adjust plans for future expansions with repeatable and flexible designs SmartShelter Data Hall contains complete data center physical infrastructure, assembled and tested in a multiple-module configuration to provide a fully functional data center.

    Prednosti

    Agility

    • Pre-engineered and Factory Assembled - Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
    • Simple and Fast Deployment - Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.

    Cost Savings

    • Predictable Cost and Performance - Pre-engineered designs and factory assembled and tested infrastructure dramatically reduce total the total project timeline and complexity. This minimizes construction cost overruns and changes to the original engineering design. The result is the cost you expected the performance you planned for.
    • Simple and Fast Deployment - Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.

    Gallery