Power Generation Systems

Take your runtime requirements from minutes to days.

Easily integrates into InfraStruXure architecture.
Power Generation Systems APC Brand Take your runtime requirements from minutes to days.

Prednosti

Dostupnost
  • Fluid level monitoring - Provides information about critical generator fluids.
  • Fuel level converted to actual runtime - Runtime calculation is based on the remaining fuel and generator load.
  • Predictive failure alarms - Provide information about possible failures before they happen.
  • Predictive generator failure notification - Enhanced monitoring capabilities ensure the user is alerted of potential problems before they affect availability.
  • Prethodno testirane učinske sklopke - Sve su učinske sklopke tvornički ispitane čime je povećana pouzdanost.
  • Battery monitoring - Continuous battery monitoring ensures generator availability.
  • Unlimited runtime - The ability to refuel the generator.
Spretnost
  • Designed for InfraStruXure - The system easily integrates with all InfraStruXure® configurations.
  • Kompatibilno s aplikacijom InfraStruXure Manager - Omogućuje centralizirano upravljanje putem aplikacije APC InfraStruXure Manager.
  • ATS and UPS coordination - The ATS and UPS are designed to work together seamlessly in the event of power loss.
  • Integrated distribution panel - The power distribution panel is integrated into the ATS, eliminating the need to install a separate distribution panel.
  • User scheduled system self test - The system is designed to automatically perform user-scheduled self tests.
Ukupan trošak posjedovanja
  • Factory configured - Configured to order to match site requirements.
  • Decreased leadtimes - Reduces the overall time to complete the project.
Zaštita
  • Accidental transfer protection - Continuous monitoring prevents unwarranted transfers.
  • Sound attenuated enclosure - Reduces noise emissions from the generator.
  • Double wall fuel tank with alarm - Reduces the likelihood of environmental contamination due to a fuel leak.
  • Dokumentacija o proizvodima
  • Preuzimanja softvera
  • Alat za odabir proizvoda
  • Zamjena proizvoda
  • Centar za pomoć i kontakte
  • Pronađi naše urede
  • Gdje kupiti
  • Opći uvjeti poslovanja
  • Zajednica Schneider Electric
  • Radna mjesta
  • Profil tvrtke
  • Prijavi povredu pravila
  • Dostupnost
  • Investitori
  • Ecostruxure
  • Pretraživanje poslova
  • Blog
  • Opći uvjeti poslovanja
  • Pravila o privatnosti
  • Obavijest o kolačićima
  • Uvjeti upotrebe
  • Change your cookie settings