Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

Slika proizvoda 01033 Schneider Electric

Prikaži sve Prisma

Prisma - 01033

Spare parts

Slika proizvoda 01033 Schneider Electric
Prikaži sve Prisma
Prisma - 01033
Spare parts

33M bočna ploča Prisma G IP30

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    Prisma
    product name
    Prisma G
    product or component type
    Side panel
    IP degree of protection
    IP30
    accessory / separate part category
    Enclosure accessory
    Spare part
    range compatibility
    Prisma G : enclosure
    special colour options
    Yes
    Complementary
    installation description
    Floor-standing enclosure
    mounting location
    Side
    number of vertical modules [50 mm]
    33
    quantity per set
    Set of 1
    height
    1675 mm
    width
    200 mm
    depth
    180 mm
    product weight
    3.4 kg
    surface finish
    Glossy
    Textured epoxy polyester
    colour
    White RAL 9001
    Environment
    IP degree of protection
    IP30
    IK degree of protection
    IK07 without door conforming to EN/IEC 62262
    IK08 with door
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • hrvatski
    • English
    Katalozi
    Datum
    Veličina
    Dodaj u Moje dokumente
    catalogue Prisma G (Verzija 3.1)
    Datum 18.07.18.
    Veličina 73.3 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    DISTRIBLOC 163 (Verzija 1.0)
    Datum 25.07.13.
    Veličina 371.9 KB
    Datum 25.07.13.
    Veličina 291.2 KB
    Izjava REACh
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 15.02.19.
    Veličina 0
    Izjava EU RoHS
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 15.02.19.
    Veličina 0