Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

Slika proizvoda 01068 Schneider Electric

Prikaži sve Prisma

Prisma - 01068

Spare parts

Slika proizvoda 01068 Schneider Electric
Prikaži sve Prisma
Prisma - 01068
Spare parts

combination profile 24M Prisma G IP30

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    Prisma
    range compatibility
    Prisma G
    IP degree of protection
    IP30
    product or component type
    Central upright
    accessory / separate part destination
    For side by side framework combination
    accessory / separate part category
    Enclosure accessory
    Spare part
    Complementary
    installation description
    Wall-mounted enclosure - width 600 mm
    Wall-mounted enclosure - width 300 mm
    number of vertical modules [50 mm]
    24
    mounting location
    Side by side
    quantity per set
    Set of 1
    height
    1230 mm
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
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
    Need no specific recycling operations
  • Dokumenti i preuzimanja

    Jezik
    • English
    Brošure
    Datum
    Veličina
    Dodaj u Moje dokumente
    Brochure Prisma: Smarter than ever (Verzija 1.0)
    Datum 09.11.17.
    Veličina 769.5 KB