Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    Prisma
    range compatibility
    Prisma G
    Prisma Pack 250
    product or component type
    Rail
    accessory / separate part category
    Installation accessory
    type of rail
    Modular
    installed device
    Multi 9: fixed modular device
    Acti 9: fixed modular device
    Vigirex: RH10
    Vigirex: RH21
    Vigirex: RH99
    TeSys: fixed GV2LE
    TeSys: fixed GV2ME
    TeSys: fixed GV2RTn
    Multi 9: fixed modular device <= 40 A
    Acti 9: fixed modular device <= 40 A
    Multi 9: fixed NG125 with earth leakage protection - control: toggle
    Multi 9: fixed NG125 without earth leakage protection - control: toggle
    Multi 9: fixed NG125 NA - control: toggle
    Acti 9: fixed C120 with earth leakage protection - control: toggle
    Acti 9: fixed C120 without earth leakage protection - control: toggle
    Vigilohm: fixed IM9
    Vigilohm: fixed IM9-OL
    Vigilohm: IM20
    Vigilohm: IM20H
    Compact: fixed INS40 - control: direct front rotary handle - vertical installation
    Compact: fixed INS63 - control: direct front rotary handle - vertical installation
    Compact: fixed INS100 - control: direct front rotary handle - vertical installation
    Compact: fixed INS125 - control: direct front rotary handle - vertical installation
    Compact: fixed INS160 - control: direct front rotary handle - vertical installation
    Acti 9: fixed iC120 with earth leakage protection - control: toggle
    Acti 9: fixed iC120 without earth leakage protection - control: toggle
    Acti 9: fixed 1/2 or 1 module lamp - horizontal installation
    Acti 9: fixed measurement device - horizontal installation
    Multi 9: fixed measurement device - horizontal installation
    poles description
    9 x 3P: fixed: GV2LE
    9 x 3P: fixed: GV2ME
    9 x 3P: fixed: GV2RTn
    1 x 3P: fixed: NG125
    1 x 3P: fixed: NG125 NA
    1 x 3P: fixed: C120
    1 x 4P: fixed: NG125
    1 x 4P: fixed: NG125 NA
    1 x 4P: fixed: C120
    1 x 3P: fixed: INS40 vertical installation
    1 x 3P: fixed: INS63 vertical installation
    1 x 3P: fixed: INS100 vertical installation
    1 x 3P: fixed: INS125 vertical installation
    1 x 3P: fixed: INS160 vertical installation
    1 x 3P: fixed: iC120
    1 x 4P: fixed: INS40 vertical installation
    1 x 4P: fixed: INS63 vertical installation
    1 x 4P: fixed: INS100 vertical installation
    1 x 4P: fixed: INS125 vertical installation
    1 x 4P: fixed: INS160 vertical installation
    1 x 4P: fixed: iC120
    Complementary
    installation description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Pack enclosure - width 600 mm
    number of vertical modules [50 mm]
    2 module(s) : 1/2 or 1 module lamp , direct in 600 mm Wide floor-standing enclosure
    2 module(s) : 1/2 or 1 module lamp , direct in 600 mm Wide wall-mounted enclosure
    5 module(s) : C120 without earth leakage protection , direct in 600 mm Wide floor-standing enclosure
    5 module(s) : C120 without earth leakage protection , direct in 600 mm Wide wall-mounted enclosure
    3 module(s) : GV2LE , direct in 600 mm Wide floor-standing enclosure
    3 module(s) : GV2LE , direct in 600 mm Wide wall-mounted enclosure
    3 module(s) : GV2ME , direct in 600 mm Wide floor-standing enclosure
    3 module(s) : GV2ME , direct in 600 mm Wide wall-mounted enclosure
    3 module(s) : GV2RTn , direct in 600 mm Wide floor-standing enclosure
    3 module(s) : GV2RTn , direct in 600 mm Wide wall-mounted enclosure
    5 module(s) : iC120 without earth leakage protection , direct in 600 mm Wide floor-standing enclosure
    5 module(s) : iC120 without earth leakage protection , direct in 600 mm Wide wall-mounted enclosure
    3 module(s) : IM20 in 600 mm Wide floor-standing enclosure
    3 module(s) : IM20 in 600 mm Wide wall-mounted enclosure
    3 module(s) : IM20H in 600 mm Wide floor-standing enclosure
    3 module(s) : IM20H in 600 mm Wide wall-mounted enclosure
    3 module(s) : IM9 in 600 mm Wide floor-standing enclosure
    3 module(s) : IM9 in 600 mm Wide wall-mounted enclosure
    3 module(s) : IM9-OL in 600 mm Wide floor-standing enclosure
    3 module(s) : IM9-OL in 600 mm Wide wall-mounted enclosure
    4 module(s) : INS100 , direct in 600 mm Wide floor-standing enclosure
    4 module(s) : INS100 , direct in 600 mm Wide wall-mounted enclosure
    5 module(s) : INS100 , direct in 600 mm Wide floor-standing enclosure
    5 module(s) : INS100 , direct in 600 mm Wide wall-mounted enclosure
    4 module(s) : INS125 , direct in 600 mm Wide floor-standing enclosure
    4 module(s) : INS125 , direct in 600 mm Wide wall-mounted enclosure
    5 module(s) : INS125 , direct in 600 mm Wide floor-standing enclosure
    5 module(s) : INS125 , direct in 600 mm Wide wall-mounted enclosure
    4 module(s) : INS160 , direct in 600 mm Wide floor-standing enclosure
    4 module(s) : INS160 , direct in 600 mm Wide wall-mounted enclosure
    5 module(s) : INS160 , direct in 600 mm Wide floor-standing enclosure
    5 module(s) : INS160 , direct in 600 mm Wide wall-mounted enclosure
    4 module(s) : INS40 , direct in 600 mm Wide floor-standing enclosure
    4 module(s) : INS40 , direct in 600 mm Wide wall-mounted enclosure
    4 module(s) : INS63 , direct in 600 mm Wide floor-standing enclosure
    4 module(s) : INS63 , direct in 600 mm Wide wall-mounted enclosure
    2 module(s) : measurement device , direct in 600 mm Wide floor-standing enclosure
    2 module(s) : measurement device , direct in 600 mm Wide wall-mounted enclosure
    2 module(s) : measurement device , direct in 600 mm Wide Pack enclosure
    3 module(s) : modular device <= 40 A , direct in 600 mm Wide floor-standing enclosure
    3 module(s) : modular device <= 40 A , direct in 600 mm Wide wall-mounted enclosure
    8 module(s) : modular device <= 40 A , direct in 600 mm Wide floor-standing enclosure
    8 module(s) : modular device <= 40 A , direct in 600 mm Wide wall-mounted enclosure
    6 module(s) : modular device <= 40 A , direct in 600 mm Wide Pack enclosure
    6 module(s) : modular device , direct in 600 mm Wide Pack enclosure
    4 module(s) : modular device , direct in 600 mm Wide floor-standing enclosure
    4 module(s) : modular device , direct in 600 mm Wide wall-mounted enclosure
    5 module(s) : NG125 without earth leakage protection , direct in 600 mm Wide floor-standing enclosure
    5 module(s) : NG125 without earth leakage protection , direct in 600 mm Wide wall-mounted enclosure
    5 module(s) : NG125 NA , direct in 600 mm Wide floor-standing enclosure
    5 module(s) : NG125 NA , direct in 600 mm Wide wall-mounted enclosure
    3 module(s) : RH10 , direct in 600 mm Wide floor-standing enclosure
    3 module(s) : RH10 , direct in 600 mm Wide wall-mounted enclosure
    3 module(s) : RH21 , direct in 600 mm Wide floor-standing enclosure
    3 module(s) : RH21 , direct in 600 mm Wide wall-mounted enclosure
    3 module(s) : RH99 , direct in 600 mm Wide floor-standing enclosure
    3 module(s) : RH99 , direct in 600 mm Wide wall-mounted enclosure
    5 module(s) : C120 with earth leakage protection , direct in 600 mm Wide floor-standing enclosure
    5 module(s) : C120 with earth leakage protection , direct in 600 mm Wide wall-mounted enclosure
    5 module(s) : iC120 with earth leakage protection , direct in 600 mm Wide floor-standing enclosure
    5 module(s) : iC120 with earth leakage protection , direct in 600 mm Wide wall-mounted enclosure
    5 module(s) : NG125 with earth leakage protection , direct in 600 mm Wide floor-standing enclosure
    5 module(s) : NG125 with earth leakage protection , direct in 600 mm Wide wall-mounted enclosure
    9 mm pitches
    48
    quantity per set
    Set of 1
    height
    93.5 mm
    width
    600 mm
    depth
    50 mm
    product weight
    0.24 kg
    colour
    Grey
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    • English
    Katalozi
    Datum
    Veličina
    Dodaj u Moje dokumente
    catalogue Prisma G (Verzija 3.1)
    Datum 18.07.18.
    Veličina 73.3 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    CAD files for 03001: Modular device rail (Verzija 1.0)
    Datum 04.02.19.
    Veličina 108.5 KB
    MODULAR DEVICE RAIL (Verzija 1.0)
    Datum 12.08.13.
    Veličina 712.6 KB
    Datum 12.08.13.
    Veličina 459 KB
    Upute za korištenje
    Datum
    Veličina
    Dodaj u Moje dokumente
    Système G adapter W250/500 (Verzija 00)
    Datum 26.05.18.
    Veličina 703.4 KB
    System G adaptater W250 (Verzija 00)
    Datum 15.02.19.
    Veličina 686.4 KB
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Verzija 2.0)