Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

Slika proizvoda 03002 Schneider Electric

Prikaži sve Prisma

Prisma - 03002

Functional units

Slika proizvoda 03002 Schneider Electric
Prikaži sve Prisma
Prisma - 03002
Functional units

W600 prilagodljiva modularna šina uređaja Prisma G

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    Prisma
    range compatibility
    Prisma G
    product or component type
    Rail
    accessory / separate part category
    Installation accessory
    type of rail
    Modular
    Adjustable
    installed device
    TeSys: fixed GV3
    TeSys: fixed GV2L
    TeSys: fixed GV2P
    Compact: fixed NG160 with earth leakage protection - control: toggle
    Compact: fixed NG160 without earth leakage protection - control: toggle
    Compact: fixed NG160 NA without earth leakage protection - control: toggle
    Compact: fixed NSXm without earth leakage protection - control: toggle - vertical installation
    Compact: fixed NSXm with earth leakage protection - control: toggle - vertical installation
    poles description
    9 x 3P: fixed: GV2L
    9 x 3P: fixed: GV2P
    1 x 3P: fixed: NG160
    1 x 3P: fixed: NG160 NA
    7 x 3P: fixed: GV3
    1 x 4P: fixed: NG160
    1 x 4P: fixed: NG160 NA
    1 x 3P or 4P: fixed: NSXm vertical installation
    Complementary
    installation description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    number of vertical modules [50 mm]
    3 module(s) : GV2L , direct in 600 mm Wide floor-standing enclosure
    3 module(s) : GV2L , direct in 600 mm Wide wall-mounted enclosure
    3 module(s) : GV2P , direct in 600 mm Wide floor-standing enclosure
    3 module(s) : GV2P , direct in 600 mm Wide wall-mounted enclosure
    5 module(s) : GV3 , direct in 600 mm Wide floor-standing enclosure
    5 module(s) : GV3 , direct in 600 mm Wide wall-mounted enclosure
    5 module(s) : NG160 without earth leakage protection , direct in 600 mm Wide floor-standing enclosure
    5 module(s) : NG160 without earth leakage protection , direct in 600 mm Wide wall-mounted enclosure
    5 module(s) : NG160 NA without earth leakage protection , direct in 600 mm Wide floor-standing enclosure
    5 module(s) : NG160 NA without earth leakage protection , direct in 600 mm Wide wall-mounted enclosure
    7 module(s) : NSXm without earth leakage protection , direct in 600 mm Wide floor-standing enclosure
    7 module(s) : NSXm without earth leakage protection , direct in 600 mm Wide wall-mounted enclosure
    7 module(s) : NSXm without earth leakage protection , connection block in 600 mm Wide floor-standing enclosure
    7 module(s) : NSXm without earth leakage protection , connection block in 600 mm Wide wall-mounted enclosure
    5 module(s) : NG160 with earth leakage protection , direct in 600 mm Wide floor-standing enclosure
    5 module(s) : NG160 with earth leakage protection , direct in 600 mm Wide wall-mounted enclosure
    7 module(s) : NSXm with earth leakage protection , direct in 600 mm Wide floor-standing enclosure
    7 module(s) : NSXm with earth leakage protection , direct in 600 mm Wide wall-mounted enclosure
    7 module(s) : NSXm with earth leakage protection , connection block in 600 mm Wide floor-standing enclosure
    7 module(s) : NSXm with earth leakage protection , connection block in 600 mm Wide wall-mounted enclosure
    9 mm pitches
    48
    quantity per set
    Set of 1
    width
    600 mm
    product weight
    0.34 kg
    colour
    Grey
    material
    Metal
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • hrvatski
    • English
    Katalozi
    Datum
    Veličina
    Dodaj u Moje dokumente
    catalogue Prisma G (Verzija 3.1)
    Datum 18.07.18.
    Veličina 73.3 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    ADJUSTABLE MODULAR DEVICE RAIL (Verzija 1.0)
    Datum 12.08.13.
    Veličina 515.8 KB
    Datum 12.08.13.
    Veličina 332 KB
    ADJUSTABLE MODULAR DEVICE RAIL (Verzija 1.0)
    Datum 12.08.13.
    Veličina 249.1 KB
    Datum 12.08.13.
    Veličina 342.9 KB
    CAD files for 03002: Adjustable modular device rail (Verzija 1.0)
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Verzija 2.0)
    Izjava REACh
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 08.02.19.
    Veličina 0
    Izjava EU RoHS
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 08.02.19.
    Veličina 0