Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

Slika proizvoda 03003 Schneider Electric

Prikaži sve Prisma

Prisma - 03003

Functional units

Slika proizvoda 03003 Schneider Electric
Prikaži sve Prisma
Prisma - 03003
Functional units

W600 ugradbena modularna šina uređaja Prisma G

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    Prisma
    range compatibility
    Prisma G
    Pack 160
    product or component type
    Rail
    accessory / separate part category
    Installation accessory
    type of rail
    Rear
    Modular
    installed device
    Altistart: ATS01N
    Complementary
    installation description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Pack enclosure - width 555 mm
    number of vertical modules [50 mm]
    5 module(s) : ATS01N in 600 mm Wide floor-standing enclosure
    5 module(s) : ATS01N in 600 mm Wide wall-mounted enclosure
    6 module(s) : ATS01N in 600 mm Wide floor-standing enclosure
    6 module(s) : ATS01N in 600 mm Wide wall-mounted enclosure
    5 module(s) : ATS01N in 555 mm Wide Pack enclosure
    6 module(s) : ATS01N in 555 mm Wide Pack enclosure
    9 mm pitches
    48
    quantity per set
    Set of 1
    height
    35 mm
    width
    464 mm
    depth
    36 mm
    product weight
    0.18 kg
    colour
    Grey
    material
    Metal
    Environment
    standards
    IEC 61439-1
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • hrvatski
    • English
    Katalozi
    Datum
    Veličina
    Dodaj u Moje dokumente
    catalogue Prisma G (Verzija 3.1)
    Datum 18.07.18.
    Veličina 73.3 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    RECESSED MODULAR DEVICE RAIL (Verzija 1.0)
    Datum 12.08.13.
    Veličina 226.1 KB
    Datum 12.08.13.
    Veličina 283 KB
    Upute za korištenje
    Datum
    Veličina
    Dodaj u Moje dokumente
    Modular device rail (Verzija 00)
    Datum 26.05.18.
    Veličina 887.3 KB
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Verzija 2.0)
    Izjava REACh
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 08.02.19.
    Veličina 0
    Izjava EU RoHS
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 08.02.19.
    Veličina 0